SPEC 49041
22AWG 4 Pair Industrial Ethernet Cable
Cat 5e. PLTC. CM. CMX. AWM Style 2463. 75°C. Sunlight Resistance. Oil Resistant II. Outdoor Rated. RoHS-2
Construction:
- Conductor:22AWG, stranded, tinned copper per ASTM B33 and B174
- Insulation:High Density Polyethylene (HDPE)
- Pairs:Color coded singles twisted into pairs
- Color Code:1PR - White/Blue, Blue; 2PR - White/Orange, Orange; 3PR - White/Green, Green; 4PR - White/Brown, Brown
- Assembly:Twisted pairs cabled together with filler and wrapped with clear polyester tape to form a round cable
- Jacket:Teal, Thermoplastic Elastomer (TPE)
Applications and Features:
Unshielded Ethernet Cat 5e cable designed for the harsh industrial environment and suitable for continuous flexing cable track applications. For use for wiring network interconnections. Industrial strength jacket provides excellent resistance to low temperatures (-40°C), common oils and chemicals, flame, UV and weather exposure. For use in Class I Division 2 applications in accordance with NEC® Article 501.10(B)(3).
Specifications:
Sample Print Legend:
Southwire Industrial Ethernet Cat 5e Flexing 4 PR 22AWG U/UTP P/N XXXXX EXXXXXX (UL) TYPE PLTC Oil Res I & II SUN RES 75C OR C(UL)US TYPE CMX OUTDOOR - CM OR AWM 2463 80C 600V -- P-07-KA140018-MSHA -- CE RoHS-2 -- (Lot Designator) (Sequential Footage) Made in USA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Number of Pairs | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | Max Plug to Plug Transmission Distance + POE |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | strand | mil | mil | inch | lb/1000ft | Ω/1000ft | meter | |
648562 | 22 | 4 | 19 | 10 | 42 | 0.290 | 41.5 | 6 | 100 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
ELECTRICAL CHARACTERISTICS (For 100m of Cable)
Mutual Capacitance: | 13.5 PF/FT at 1 MHz | |
Dielectric Withstanding: | 2000V RMS | |
Impedance: | 100 ± 15 Ω 1-100 MHz | 100 ± 20 Ω 100-350 MHz |
Return Loss: | 1 ≤ ƒ < 10 MHz 10 ≤ ƒ < 20MHz 20 ≤ ƒ ≤ 100MHz | 20 + 6 LOG(ƒ) dB MIN* 26 dB MIN* 26 - 5LOG(ƒ/20) dB MIN* |
NEXT: | 1 ≤ ƒ ≤ 100MHz | 35.3 -15 LOG(ƒ/100) dB MIN |
PSNEXT: | 1 ≤ ƒ ≤ 100MHz | 32.3 -15 LOG(ƒ/100) dB MIN |
ACRF: | 1 ≤ ƒ ≤ 100MHz | 23.8 - 20 LOG(ƒ/100) dB MIN |
PSACRF: | 1 ≤ ƒ ≤ 100MHz | 20.8 - 20 LOG(ƒ/100) dB MIN |
Insertion Loss: | 1 ≤ ƒ ≤ 100MHz | 1.02[1.967 SQRT(ƒ) + 0.023(ƒ) + 0.050/SQRT(ƒ)] + 4 * 0.04 SQRT(f) dB MAX |
Delay: | 1 ≤ ƒ ≤ 100MHz | 534 + 36/SQRT(F) ns MAX |
Delay Skew: | 1 ≤ ƒ ≤ 100MHz | <45 ns |
Velocity of Propagation | 68% |
* Per ODVA Volume 2 Ethernet/IP
Note: All testing is conducted off the reel
PERFORMANCE CHARACTERISTICS
Flex Life: | (126 cycles/minute @ 20°C) | 1 million cycle test (10x Cable OD, minimum radius) 10 million cycle test (20x Cable OD, minimum radius) |
Torsion Test: | (1lb load, 360°, 71 Cycles/min @ 20°C) | 3 million cycle test |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC