SPEC 42002

SF-2 SEW-2 200°C 600V

Flexible Silicone Rubber Glass Braid Fixture Wire, Temp Rating 200°C. FT1

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Silicone Rubber
  3. Jacket:Fiberglass braid jacket is applied over the insulation, then treated with a high temperature lacquer finish

Applications and Features:

Used for internal wiring of appliances, electrical equipment, and lighting fixtures, as well as hazardous location motors. Excellent electrical properties, flexible, good chemical resistance, contains no chlorine or other halogens, and fungus resistant. Colors available upon request. Rated FT1

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA Approved as shown in Table 1
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C0186A187/.01523050.12012.52003071/SF-2/SEW-2
    C0166A167/.01923050.130162003071/SF-2/SEW-2
    C0146A147/.02423050.145222003071/SF-2/SEW-2
    C0126A1219/.01793050.165322003074
    C0106A1019/.02344550.220542003075
    C0086A854/.01796070.295902003231
    C0066A684/.01796070.3251252003231
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C0186A187/.01520.760.133.05192003071/SF-2/SEW-2
    C0166A167/.01920.760.133.30242003071/SF-2/SEW-2
    C0146A147/.02420.760.133.68332003071/SF-2/SEW-2
    C0126A1219/.01790.760.134.19482003074
    C0106A1019/.02341.140.135.59802003075
    C0086A854/.01791.520.187.491342003231
    C0066A684/.01791.520.188.251862003231

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC