SPEC 42007

SRK ML 150°C-200°C 600V

Flexible Silicone Rubber Kevlar (Aramid Fiber) Braid, Temp Rating 150°C for #18AWG - #6AWG, and Temp Rating 200°C for #4AWG - 750kcmil

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Silicone Rubber
  3. Jacket:A Kevlar Aramid Fiber braid jacket is applied over the insulation, then treated with a high temperature lacquer finish

Applications and Features:

Used for leads to motors, transformers or other electrical equipment, also in equipment where hazardous, and/or high temperature, conditions exist requiring flexible heat resistant conductors at 600 volts. Excellent electrical properties, flexible, good chemical resistance, contains no chlorine or other halogens, and fungus resistant. Colors available upon request.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA Approved as shown in Table 1
  • CSA AWM I A/B 600 FT1 FT2
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C018911816/.010045250.18817150-
    C016661626/.010045250.19922150-
    C014H91441/.010045250.220301503410
    C012931265/.010045250.240401503410
    C0103810105/.010045250.270501503410
    C008068133/.011160400.375901503410
    C006016133/.014260400.3901101503410
    C004084133/.017760400.4551602003410
    C002222133/.022360400.4902402003410
    C001011259/.017780400.6253602003410
    C01T171/0259/.020280400.6403902003410
    C02T152/0259/.022980400.6704902003410
    C03T103/0259/.025580400.7356002003410
    C04T024/0259/.028680400.8357952003410
    C02507250427/.0255100400.9209602003410
    C03507350427/.0286100401.04013102003410
    C05M06500427/.0342100401.20018302003410
    C07504750703/.0327115401.45527202003410
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    18 - 6 AWG 200°C available with appropriate conductor stranding.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C018911816/.01001.140.644.7825150-
    C016661626/.01001.140.645.0533150-
    C014H91441/.01001.140.645.59451503410
    C012931265/.01001.140.646.10601503410
    C0103810105/.01001.140.646.86741503410
    C008068133/.01111.521.029.521341503410
    C006016133/.01421.521.029.911641503410
    C004084133/.01771.521.0211.562382003410
    C002222133/.02231.521.0212.453572003410
    C001011259/.01772.031.0215.885362003410
    C01T171/0259/.02022.031.0216.265802003410
    C02T152/0259/.02292.031.0217.027292003410
    C03T103/0259/.02552.031.0218.678932003410
    C04T024/0259/.02862.031.0221.2111832003410
    C02507250427/.02552.541.0223.3714292003410
    C03507350427/.02862.541.0226.4219492003410
    C05M06500427/.03422.541.0230.4827232003410
    C07504750703/.03272.921.0236.9640482003410

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC