SPEC 42020

FEP 200°C 300V UL 1332

Flexible UL/CSA Approved Lead Wire, Temp Rating 200°C

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Extruded FEP fluoropolymer

Applications and Features:

Used for wiring of electric heaters, appliances, thermocouples, gas igniters, electrical and electronic components, and other products that require a temperature rating up to 200° C.

Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Good mechanical strength. Flexible. Available in all colors.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B 600 FT1 FT2
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.strandmilinchlb/1000ft°CStyle/Type
    C3223Z22*27/.010130.05552001332
    C3243Z24*17/.008130.06042001332
    C3203Z20*37/.0126130.06572001332
    C3183A1847/.0159130.07592001332
    C3163A1657/.0192130.085122001332
    C3143A1467/.0242130.095162001332
    C3123A12719/.0179130.115232001332
    C3103A10837/.0159130.145332001332
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    *NPC Conductor required for 200°C Rating
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.strandmmmmkg/km°CStyle/Type
    C3223Z22*27/.0100.331.4072001332
    C3243Z24*17/.0080.331.5262001332
    C3203Z20*37/.01260.331.65102001332
    C3183A1847/.01590.331.90132001332
    C3163A1657/.01920.332.16182001332
    C3143A1467/.02420.332.41242001332
    C3123A12719/.01790.332.92342001332
    C3103A10837/.01590.333.68492001332

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC