SPEC 42025

FEP 200°C 600V UL Type FEPB

Flexible UL/CSA Approved Lead Wire, Temp Rating 200°C

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Extruded FEP fluoropolymer
  3. Jacket:Treated fiberglass braid

Applications and Features:

For use in accordance with the National Electric Code, Article 310. 200°C dry locations - special applications. 90°C dry and damp locations.

Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B 600 FT1 FT2
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilinchlb/1000ft°CStyle/Type
    C3146G147/.0242140.11016200FEPB
    C3126G1219/.0179140.13025200FEPB
    C3106G1037/.0159140.16035200FEPB
    C3086G854/.0179140.20560200FEPB
    C3066G684/.0179140.22095200FEPB
    C3046G4133/.0177140.280145200FEPB
    C3026G2133/.0223140.320220200FEPB
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmkg/km°CStyle/Type
    C3146G147/.02420.362.7924200FEPB
    C3126G1219/.01790.363.3037200FEPB
    C3106G1037/.01590.364.0652200FEPB
    C3086G854/.01790.365.2189200FEPB
    C3066G684/.01790.365.59141200FEPB
    C3046G4133/.01770.367.11216200FEPB
    C3026G2133/.02230.368.13327200FEPB

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC