SPEC 42041

TGGT 250°C 300V UL 5257

Appliance and Industrial Lead Wire, Temp Rating 250°C

...

Construction:

  1. Conductor:flexible stranded nickel plated, annealed copper
  2. Insulation:PTFE Fluoropolymer tapes covered by wrapped fiberglass yarns
  3. Jacket:A fiberglass braid jacket is applied over the insulation, then treated with a high-temperature saturant. Natural color is tan.

Applications and Features:

Used for the internal wiring of commercial, industrial, and household ovens as well as cooking equipment. Suited for severe hot spot locations in industrial processing. Excellent moisture resistance, provides thermal and flame resistance, and good flexibility. High dielectric strength and low power factor without cold flow. Colors available upon request.

Specifications:

  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT1
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C120012010/.0100450.06492505257
    C118011816/.0100450.072122505257
    C116011626/.0100450.086162505257
    C114011441/.0100450.107222505257
    C112011265/.0100850.121302505257
    C1100110105/.0100850.149452505257
    C108018133/.0111850.204682505257
    C106016133/.01421160.2591162505257
    C104014133/.01771160.3141702505257
    C102012133/.02231160.3842602505257
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C120012010/.01000.100.131.63132505257
    C118011816/.01000.100.131.83182505257
    C116011626/.01000.100.132.18242505257
    C114011441/.01000.100.132.72332505257
    C112011265/.01000.200.133.07452505257
    C1100110105/.01000.200.133.78672505257
    C108018133/.01110.200.135.181012505257
    C106016133/.01420.280.156.581732505257
    C104014133/.01770.280.157.982532505257
    C102012133/.02230.280.159.753872505257

    Revision: 3.0.00M