SPEC 42042

TGGT 250°C 600V UL 5256

Appliance and Industrial Lead Wire - Features Excellent Non-Fray Properties, Temp Rating 250°C

...

Construction:

  1. Conductor:flexible stranded nickel plated, annealed copper
  2. Insulation:PTFE Fluoropolymer tapes covered by wrapped fiberglass yarns
  3. Jacket:A fiberglass braid jacket is applied over the insulation, then treated with a high-temperature saturant. Natural color is tan.

Applications and Features:

Used for the internal wiring of commercial, industrial, and household ovens as well as cooking equipment. Suited for severe hot spot locations in industrial processing. Excellent moisture resistance, provides thermal and flame resistance, and good flexibility. High dielectric strength and low power factor without cold flow. Colors available upon request.

Specifications:

  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT1
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C120162010/.0100750.070102505256
    C118181816/.0100750.078132505256
    C116121626/.01001150.092172505256
    C114031441/.01001150.113232505256
    C112211265/.01001250.127322505256
    C1103310105/.01001250.155482505256
    C108078133/.01111350.210722505256
    C106116133/.01421460.2651202505256
    C104014133/.01771460.3201752505256
    C102022133/.02231460.3902702505256
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C120162010/.01000.180.131.78152505256
    C118181816/.01000.180.131.98192505256
    C116121626/.01000.280.132.34252505256
    C114031441/.01000.280.132.87342505256
    C112211265/.01000.300.133.23482505256
    C1103310105/.01000.300.133.94712505256
    C108078133/.01110.330.135.331072505256
    C106116133/.01420.360.156.731792505256
    C104014133/.01770.360.158.132602505256
    C102022133/.02230.360.159.914022505256

    Revision: 3.0.00M