SPEC 42056

MG 550°C 600V UL 5425

High Temperature Lead Wire, Temp Rating 550°C

...

Construction:

  1. Conductor:flexible stranded 27% nickel plated, annealed copper
  2. Insulation:Mica fiberglass composite
  3. Jacket:A fiberglass braid jacket is applied over the insulation, then treated with a high-temperature saturant. Natural color is tan.

Applications and Features:

Internal wiring not subject to movement after installation. Approved for use up to 550°C. Excellent thermal and flame resistance, good chemical resistance, and produces minimal smoke when exposed to flames. Colors available upon request.

Specifications:

  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT1
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C2246C247/.0082070.08065505425
    C2226C227/.01002070.08585505425
    C2206C2010/.01002770.095105505425
    C2186C1816/.01002070.105125505425
    C2166C1626/.01002070.115165505425
    C2146C1441/.01002070.130235505425
    C2126C1265/.01002070.150315505425
    C2106C10105/.010034170.220525505425
    C2086C8133/.011134170.275785505425
    C2066C6133/.014234170.3201155505425
    C2046C4133/.017734170.3751755505425
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C2246C247/.0080.510.182.0395505425
    C2226C227/.01000.510.182.16125505425
    C2206C2010/.01000.690.182.41155505425
    C2186C1816/.01000.510.182.67185505425
    C2166C1626/.01000.510.182.92245505425
    C2146C1441/.01000.510.183.30345505425
    C2126C1265/.01000.510.183.81465505425
    C2106C10105/.01000.860.435.59775505425
    C2086C8133/.01110.860.436.991165505425
    C2066C6133/.01420.860.438.131715505425
    C2046C4133/.01770.860.439.522605505425

    Revision: 3.0.00M