SPEC 42064
SRG-K INSTRUMENTATION CABLES
Flexible Silicone Rubber Glass Braid Conductors with an Alum/Mylar Shield and Drain and an Overall Aramid Fiber Jacket, Temp Rating 200°C, 600V
Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Silicone Rubber with a fiberglass braid over the insulation
- Shielding:An alum/mylar shield and drain is applied over the core
- Jacket:K-Fiber braid, treated with a high temperature saturant, covers the shielded core
Applications and Features:
Used for equipment wiring, as well as signal and control circuits. Ideal in locations where high temperature or hazardous conditions exist that require heat resistance at 600 volts.
K Fiber Jacket provides improved mechanical strength and abrasion resistance. Flexible. Good chemical resistance. Excellent electrical properties. Passes IEEE 383 70,000 BTU/Hr Flame test while maintaining circuit integrity.
K Fiber Jacket provides improved mechanical strength and abrasion resistance. Flexible. Good chemical resistance. Excellent electrical properties. Passes IEEE 383 70,000 BTU/Hr Flame test while maintaining circuit integrity.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | °C | Style/Type | |
C51000 | 18 | 2 | 30 | 0.290 | 40 | 200 | Non-UL |
C51005 | 18 | 3 | 30 | 0.315 | 50 | 200 | Non-UL |
C51010 | 18 | 4 | 30 | 0.330 | 65 | 200 | Non-UL |
C51015 | 18 | 5 | 30 | 0.350 | 80 | 200 | Non-UL |
C51020 | 18 | 7 | 30 | 0.440 | 110 | 200 | Non-UL |
C51030 | 18 | 12 | 30 | 0.560 | 205 | 200 | Non-UL |
C51040 | 18 | 19 | 30 | 0.680 | 320 | 200 | Non-UL |
C51050 | 18 | 37 | 30 | 0.915 | 630 | 200 | Non-UL |
C51100 | 16 | 2 | 30 | 0.345 | 43 | 200 | Non-UL |
C51105 | 16 | 3 | 30 | 0.360 | 60 | 200 | Non-UL |
C51110 | 16 | 4 | 30 | 0.400 | 75 | 200 | Non-UL |
C51115 | 16 | 5 | 30 | 0.435 | 95 | 200 | Non-UL |
C51120 | 16 | 7 | 30 | 0.475 | 130 | 200 | Non-UL |
C51130 | 16 | 12 | 30 | 0.625 | 220 | 200 | Non-UL |
C51140 | 16 | 19 | 30 | 0.735 | 350 | 200 | Non-UL |
C51150 | 16 | 37 | 30 | 0.995 | 660 | 200 | Non-UL |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | °C | Style/Type | |
C51000 | 18 | 2 | 0.76 | 7.37 | 60 | 200 | Non-UL |
C51005 | 18 | 3 | 0.76 | 8.00 | 74 | 200 | Non-UL |
C51010 | 18 | 4 | 0.76 | 8.38 | 97 | 200 | Non-UL |
C51015 | 18 | 5 | 0.76 | 8.89 | 119 | 200 | Non-UL |
C51020 | 18 | 7 | 0.76 | 11.18 | 164 | 200 | Non-UL |
C51030 | 18 | 12 | 0.76 | 14.22 | 305 | 200 | Non-UL |
C51040 | 18 | 19 | 0.76 | 17.27 | 476 | 200 | Non-UL |
C51050 | 18 | 37 | 0.76 | 23.24 | 938 | 200 | Non-UL |
C51100 | 16 | 2 | 0.76 | 8.76 | 64 | 200 | Non-UL |
C51105 | 16 | 3 | 0.76 | 9.14 | 89 | 200 | Non-UL |
C51110 | 16 | 4 | 0.76 | 10.16 | 112 | 200 | Non-UL |
C51115 | 16 | 5 | 0.76 | 11.05 | 141 | 200 | Non-UL |
C51120 | 16 | 7 | 0.76 | 12.07 | 193 | 200 | Non-UL |
C51130 | 16 | 12 | 0.76 | 15.88 | 327 | 200 | Non-UL |
C51140 | 16 | 19 | 0.76 | 18.67 | 521 | 200 | Non-UL |
C51150 | 16 | 37 | 0.76 | 25.27 | 982 | 200 | Non-UL |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC