SPEC 42066
SRG-K POWER CABLES
Flexible Silicone Rubber Glass Braid Conductors with an Overall Aramid Fiber Jacket, Temp Rating 200°C, 600V

Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Silicone Rubber with a fiberglass braid over the insulation
- Cabling:Conductors are cabled with a left hand lay and bound with a polyester tape
- Jacket:K-Fiber braid, treated with a high temperature saturant, covers the core
Applications and Features:
Used for equipment wiring, as well as signal and control circuits. Ideal in locations where high temperature or hazardous conditions exist that require heat resistance at 600 volts.
K Fiber Jacket provides improved mechanical strength and abrasion resistance. Flexible. Good chemical strength. Excellent electrical properties. Passes IEEE 383 70,000 BTU/Hr Flame test while maintaining circuit integrity.
K Fiber Jacket provides improved mechanical strength and abrasion resistance. Flexible. Good chemical strength. Excellent electrical properties. Passes IEEE 383 70,000 BTU/Hr Flame test while maintaining circuit integrity.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | °C | Style/Type | |
C51500 | 8 | 2 | 60 | 0.620 | 180 | 200 | Non-UL |
C51505 | 8 | 3 | 60 | 0.660 | 265 | 200 | Non-UL |
C51510 | 8 | 4 | 60 | 0.750 | 350 | 200 | Non-UL |
C51525 | 6 | 2 | 60 | 0.675 | 250 | 200 | Non-UL |
C51530 | 6 | 3 | 60 | 0.730 | 355 | 200 | Non-UL |
C51535 | 6 | 4 | 60 | 0.820 | 480 | 200 | Non-UL |
C51550 | 4 | 2 | 60 | 0.840 | 385 | 200 | Non-UL |
C51555 | 4 | 3 | 60 | 0.910 | 625 | 200 | Non-UL |
C51560 | 4 | 4 | 60 | 1.020 | 825 | 200 | Non-UL |
C51575 | 2 | 2 | 60 | 0.980 | 630 | 200 | Non-UL |
C51580 | 2 | 3 | 60 | 1.050 | 925 | 200 | Non-UL |
C51585 | 2 | 4 | 60 | 1.180 | 1225 | 200 | Non-UL |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | °C | Style/Type | |
C51500 | 8 | 2 | 1.52 | 15.75 | 268 | 200 | Non-UL |
C51505 | 8 | 3 | 1.52 | 16.76 | 394 | 200 | Non-UL |
C51510 | 8 | 4 | 1.52 | 19.05 | 521 | 200 | Non-UL |
C51525 | 6 | 2 | 1.52 | 17.15 | 372 | 200 | Non-UL |
C51530 | 6 | 3 | 1.52 | 18.54 | 528 | 200 | Non-UL |
C51535 | 6 | 4 | 1.52 | 20.83 | 714 | 200 | Non-UL |
C51550 | 4 | 2 | 1.52 | 21.34 | 573 | 200 | Non-UL |
C51555 | 4 | 3 | 1.52 | 23.11 | 930 | 200 | Non-UL |
C51560 | 4 | 4 | 1.52 | 25.91 | 1228 | 200 | Non-UL |
C51575 | 2 | 2 | 1.52 | 24.89 | 938 | 200 | Non-UL |
C51580 | 2 | 3 | 1.52 | 26.67 | 1377 | 200 | Non-UL |
C51585 | 2 | 4 | 1.52 | 29.97 | 1823 | 200 | Non-UL |
Revision: 3.0.00M