SPEC 42080

SOAKING PIT CABLES

Silicone Rubber Glass Braid Conductors, Temp Rating 200°C, 600V

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Silicone Rubber with fiberglass braid over the insulation
  3. Cabling:Conductors are cabled with a left hand lay and bound with a polyester tape
  4. Inner Braid:Aramid fiber braid, treated with a high temperature saturant, covers the core
  5. Outer Braid:Stainless steel braid is applied overall

Applications and Features:

Used for wiring in locations, such as furnaces, that may expose the cable to molten metal or glass. Stainless Steel braid provides protection against molten splash in soaking pit and slag applications.
Fiber Jacket provides improved mechanical strength and abrasion resistance. Good chemical strength. Excellent electrical properties. Passes IEEE 383 70,000 BTU/Hr Flame test while maintaining circuit integrity.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • IEEE 383 Flame Test (70,000 btu)
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milinchlb/1000ft°CStyle/Type
    C52200142450.510180200Non-UL
    C52205143450.540210200Non-UL
    C52210144450.590245200Non-UL
    C52300122450.555190200Non-UL
    C52305123450.585220200Non-UL
    C52310124450.635260200Non-UL
    C52400102450.610240200Non-UL
    C52405103450.640290200Non-UL
    C52410104450.695340200Non-UL
    C5250082600.775370200Non-UL
    C5250583600.860460200Non-UL
    C5251084600.905560200Non-UL
    C5252562600.910520200Non-UL
    C5253063600.960645200Non-UL
    C5253564601.065775200Non-UL
    C5255042600.980735200Non-UL
    C5255543601.030925200Non-UL
    C5256044601.1651120200Non-UL
    C5257522601.1751000200Non-UL
    C5258023601.2501270200Non-UL
    C5258524601.3701550200Non-UL
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmkg/km°CStyle/Type
    C522001421.1412.95268200Non-UL
    C522051431.1413.72313200Non-UL
    C522101441.1414.99365200Non-UL
    C523001221.1414.10283200Non-UL
    C523051231.1414.86327200Non-UL
    C523101241.1416.13387200Non-UL
    C524001021.1415.49357200Non-UL
    C524051031.1416.26432200Non-UL
    C524101041.1417.65506200Non-UL
    C52500821.5219.69551200Non-UL
    C52505831.5221.84685200Non-UL
    C52510841.5222.99833200Non-UL
    C52525621.5223.11774200Non-UL
    C52530631.5224.38960200Non-UL
    C52535641.5227.051153200Non-UL
    C52550421.5224.891094200Non-UL
    C52555431.5226.161377200Non-UL
    C52560441.5229.591667200Non-UL
    C52575221.5229.851488200Non-UL
    C52580231.5231.751890200Non-UL
    C52585241.5234.802307200Non-UL

    Revision: 3.0.00M