SPEC 42095

MGG CABLES

Flexible High Temperature Cable, Temp Rating 450°C, 600V

...

Construction:

  1. Conductor:Flexible stranded 27% nickel plated, annealed copper
  2. Insulation:Phlogopite mica tape with fiberglass braid jacket
  3. Braid:Fiberglass braid jacket
  4. Cabling:Conductors are cabled with a left hand lay
  5. Jacket:Fiberglass braid jacket is treated with a high temperature saturant

Applications and Features:

Used in wiring equipment that will be exposed to high temperatures. Flexible.

Excellent flame resistance. Can withstand up to 2400°F short term. Also available in Power and Instrumentation Cables.

Specifications:

  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.inchlb/1000ft°CStyle/Type
    C542001620.29038450UL
    C542051630.31057450UL
    C542101640.34575450UL
    C542151650.38093450UL
    C542201670.420129450UL
    C5423016120.570219450UL
    C5424016190.695342450UL
    C5425016370.935659450UL
    C543001420.32050450UL
    C543051430.34075450UL
    C543101440.38099450UL
    C543151450.420122450UL
    C543201470.465172450UL
    C5433014120.635293450UL
    C5434014190.760450450UL
    C544001220.35067450UL
    C544051230.375101450UL
    C544101240.415133450UL
    C544151250.460166450UL
    C544201270.510231450UL
    C5443012120.700393450UL
    C5444012190.835618450UL
    C545001020.470114450UL
    C545051030.505170450UL
    C545101040.555222450UL
    C545151050.640292450UL
    C545201070.695374450UL
    C5453010120.950648450UL
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmkg/km°CStyle/Type
    C542001627.3757450UL
    C542051637.8785450UL
    C542101648.76112450UL
    C542151659.65138450UL
    C5422016710.67192450UL
    C54230161214.48326450UL
    C54240161917.65509450UL
    C54250163723.75981450UL
    C543001428.1374450UL
    C543051438.64112450UL
    C543101449.65147450UL
    C5431514510.67182450UL
    C5432014711.81256450UL
    C54330141216.13436450UL
    C54340141919.30670450UL
    C544001228.89100450UL
    C544051239.52150450UL
    C5441012410.54198450UL
    C5441512511.68247450UL
    C5442012712.95344450UL
    C54430121217.78585450UL
    C54440121921.21920450UL
    C5450010211.94170450UL
    C5450510312.83253450UL
    C5451010414.10330450UL
    C5451510516.26435450UL
    C5452010717.65557450UL
    C54530101224.13964450UL

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC