SPEC 42200

FEP/FEP Instrumentation Shielded Multi Conductor Tray Cable

Instrumentation Shielded Multi Conductor, 600 Volts, 200°C Dry Special Applications

...

Construction:

  1. Conductor:Class B stranding per ASTM B8. Tinned, annealed copper per ASTM B33
  2. Insulation:Extruded fluorinated ethylene propylene (FEP)
  3. Shielding:Aluminum mylar shield and drain wire is applied over the core
  4. Overall Jacket:Extruded fluorinated ethylene propylene (FEP)

Applications and Features:

For use as a 600 volt, multi conductor instrumentation cable where flame retardance, Moisture/Chemical resistance, and high temperature rating is critical. Cable can be installed in free air, in raceways or direct burial.The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type tray cables (TC).
Temperature rating of 200°C dry for special applications. Excellent electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. E1 per ICEA S-73-532 Table E1 (Old K1). E2 per ICEA S-73-532 Table E2 (Old K2).

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 Flame Test (70,000 BTU/hr) 350kcmil and Larger
  • RoHS-3 Complies with European Directive 2015/863
  • VW-1 (Vertical-Wire) Flame Test
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C5F00018220450.27550200UL
    C5F00518320450.29065200UL
    C5F01018420450.31080200UL
    C5F01518520450.32590200UL
    C5F02018720450.360115200UL
    C5F02518920450.400140200UL
    C5F030181220450.465180200UL
    C5F035181520450.515220200UL
    C5F040181920450.575290200UL
    C5F050183720450.750500200UL
    C5F10016220450.29570200UL
    C5F10516320450.31085200UL
    C5F11016420450.335100200UL
    C5F11516520450.365115200UL
    C5F12016720450.395145200UL
    C5F12516920450.455180200UL
    C5F130161220450.505225200UL
    C5F135161520450.595300200UL
    C5F140161920600.625360200UL
    C5F150163720600.820630200UL
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C5F0001820.511.146.9974200UL
    C5F0051830.511.147.3797200UL
    C5F0101840.511.147.87119200UL
    C5F0151850.511.148.25134200UL
    C5F0201870.511.149.14171200UL
    C5F0251890.511.1410.16208200UL
    C5F03018120.511.1411.81268200UL
    C5F03518150.511.1413.08327200UL
    C5F04018190.511.1414.60432200UL
    C5F05018370.511.1419.05744200UL
    C5F1001620.511.147.49104200UL
    C5F1051630.511.147.87126200UL
    C5F1101640.511.148.51149200UL
    C5F1151650.511.149.27171200UL
    C5F1201670.511.1410.03216200UL
    C5F1251690.511.1411.56268200UL
    C5F13016120.511.1412.83335200UL
    C5F13516150.511.1415.11446200UL
    C5F14016190.511.5215.88536200UL
    C5F15016370.511.5220.83938200UL

    Revision: 3.0.00M