SPEC 42205

FEP/FEP Instrumentation Shielded Pairs Tray Cable

Instrumentation Shielded Pairs, 600 Volts, 200°C Dry Special Applications

...

Construction:

  1. Conductor:Class B stranding per ASTM B8. Tinned, annealed copper per ASTM B33
  2. Insulation:Extruded fluorinated ethylene propylene (FEP)
  3. Twisted Pair:Conductors twisted together with a drain wire and alum/mylar shield
  4. Shielding:Aluminum mylar shield and drain wire is applied over the core
  5. Overall Jacket:Extruded fluorinated ethylene propylene (FEP)

Applications and Features:

For use as a 600 volt, Multi Pair instrumentation cable where flame retardance, Moisture/Chemical resistance, and high temperature rating is critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type tray cables (TC).
Temperature rating of 200°C dry for special applications. Excellent electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. Pairs are black and white with pair number printed on the white conductor.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 Flame Test (70,000 BTU/hr) 350kcmil and Larger
  • RoHS-3 Complies with European Directive 2015/863
  • VW-1 (Vertical-Wire) Flame Test
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeNumber of PairsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C5F00018120450.27550200UL Type TC
    C5FP0018220450.420105200UL Type TC
    C5FP0518420450.486170200UL Type TC
    C5FP1518820600.660335200UL Type TC
    C5FP20181220600.775455200UL Type TC
    C5FP25181620800.915635200UL Type TC
    C5FP30182420801.080885200UL Type TC
    C5FP35183620801.2851250200UL Type TC
    C5F10016120450.29570200UL Type TC
    C5FP5016220450.460135200UL Type TC
    C5FP5516420450.570240200UL Type TC
    C5FP6516820600.720410200UL Type TC
    C5FP70161220600.850575200UL Type TC
    C5FP75161620800.995790200UL Type TC
    C5FP80162420801.1801115200UL Type TC
    C5FP85163620801.4101590200UL Type TC
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeNumber of PairsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C5F0001810.511.146.9974200UL Type TC
    C5FP001820.511.1410.67156200UL Type TC
    C5FP051840.511.1412.34253200UL Type TC
    C5FP151880.511.5216.76499200UL Type TC
    C5FP2018120.511.5219.69677200UL Type TC
    C5FP2518160.512.0323.24945200UL Type TC
    C5FP3018240.512.0327.431317200UL Type TC
    C5FP3518360.512.0332.641860200UL Type TC
    C5F1001610.511.147.49104200UL Type TC
    C5FP501620.511.1411.68201200UL Type TC
    C5FP551640.511.1414.48357200UL Type TC
    C5FP651680.511.5218.29610200UL Type TC
    C5FP7016120.511.5221.59856200UL Type TC
    C5FP7516160.512.0325.271176200UL Type TC
    C5FP8016240.512.0329.971659200UL Type TC
    C5FP8516360.512.0335.812366200UL Type TC

    Revision: 3.0.00M