SPEC 42210

FEP/FEP Instrumentation Shielded Triads Tray Cable

Instrumentation Shielded Triads, 600 Volts, 200°C Dry Special Applications

...

Construction:

  1. Conductor:Class B stranding per ASTM B8. Tinned, annealed copper per ASTM B33
  2. Insulation:Extruded fluorinated ethylene propylene (FEP)
  3. Twisted Triad:Conductors twisted together with a drain wire and alum/mylar shield
  4. Shielding:Aluminum mylar shield and drain wire is applied over the core
  5. Overall Jacket:Extruded fluorinated ethylene propylene (FEP)

Applications and Features:

For use as a 600 volt, Multi Triad instrumentation cable where flame retardance, Moisture/Chemical resistance, and high temperature rating is critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type tray cables (TC).
Temperature rating of 200°C dry for special applications. Excellent electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. Triads are black, white and red with pair number printed on the white conductor.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 Flame Test (70,000 BTU/hr) 350kcmil and Larger
  • RoHS-3 Complies with European Directive 2015/863
  • VW-1 (Vertical-Wire) Flame Test
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeNumber of TriadsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C5F00518120450.29065200UL Type TC
    C5FT0018220450.460135200UL Type TC
    C5FT0518420600.570245200UL Type TC
    C5FT1018620600.645335200UL Type TC
    C5FT1518820600.720420200UL Type TC
    C5FT20181220600.850595200UL Type TC
    C5FT25181620801.000815200UL Type TC
    C5FT30182420801.1901152200UL Type TC
    C5F10516120450.31085200UL Type TC
    C5FT5016220450.500165200UL Type TC
    C5FT5516420600.620310200UL Type TC
    C5FT6016620600.700415200UL Type TC
    C5FT6516820600.830575200UL Type TC
    C5FT70161220600.975800200UL Type TC
    C5FT75161620801.1001025200UL Type TC
    C5FT80162420801.3001465200UL Type TC
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeNumber of TriadsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C5F0051810.511.147.3797200UL Type TC
    C5FT001820.511.1411.68201200UL Type TC
    C5FT051840.511.5214.48365200UL Type TC
    C5FT101860.511.5216.38499200UL Type TC
    C5FT151880.511.5218.29625200UL Type TC
    C5FT2018120.511.5221.59885200UL Type TC
    C5FT2518160.512.0325.401213200UL Type TC
    C5FT3018240.512.0330.231714200UL Type TC
    C5F1051610.511.147.87126200UL Type TC
    C5FT501620.511.1412.70246200UL Type TC
    C5FT551640.511.5215.75461200UL Type TC
    C5FT601660.511.5217.78618200UL Type TC
    C5FT651680.511.5221.08856200UL Type TC
    C5FT7016120.511.5224.761191200UL Type TC
    C5FT7516160.512.0327.941525200UL Type TC
    C5FT8016240.512.0333.022180200UL Type TC

    Revision: 3.0.00M