SPEC 42215

FEP/FEP Control Tray Cable. 200°C Dry Special Applications

600 Volts Control Cable, 200°C Dry Special Applications

...

Construction:

  1. Conductor:Class B stranding per ASTM B8. Tinned, annealed copper per ASTM B33
  2. Insulation:Extruded fluorinated ethylene propylene (FEP)
  3. Overall Jacket:Extruded fluorinated ethylene propylene (FEP)

Applications and Features:

For use as a 600 volt, Multi conductor control cable where flame retardance, Moisture/Chemical resistance, and high temperature rating is critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type tray cables (TC). Temperature rating of 200°C dry for special applications. Excellent electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. Available with insulated ground wires. Available with E1 per ICEA S-73-532 Table E1 (Old K1) or E2 per ICEA S-73-532 Table E2 (Old K2) color code.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 Flame Test (70,000 BTU/hr) 350kcmil and Larger
  • RoHS-3 Complies with European Directive 2015/863
  • VW-1 (Vertical-Wire) Flame Test
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C5F20014220450.32065200UL Type TC
    C5F20514320450.340100200UL Type TC
    C5F21014420450.370120200UL Type TC
    C5F22014720450.435185200UL Type TC
    C5F230141220600.585320200UL Type TC
    C5F240141920600.700475200UL Type TC
    C5F245142520600.785600200UL Type TC
    C5F250143720800.965905200UL Type TC
    C5F30012220450.36090200UL Type TC
    C5F30512320450.380125200UL Type TC
    C5F31012420450.415160200UL Type TC
    C5F32012720450.495250200UL Type TC
    C5F330121220600.660435200UL Type TC
    C5F340121920600.795650200UL Type TC
    C5F345122520800.935880200UL Type TC
    C5F350123720801.0951245200UL Type TC
    C5F40010220450.405120200UL Type TC
    C5F40510320450.410175200UL Type TC
    C5F41010420450.470225200UL Type TC
    C5F42010720600.600390200UL Type TC
    C5F430101220600.750625200UL Type TC
    C5F440101920800.9501000200UL Type TC
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C5F2001420.511.148.1397200UL Type TC
    C5F2051430.511.148.64149200UL Type TC
    C5F2101440.511.149.40179200UL Type TC
    C5F2201470.511.1411.05275200UL Type TC
    C5F23014120.511.5214.86476200UL Type TC
    C5F24014190.511.5217.78707200UL Type TC
    C5F24514250.511.5219.94893200UL Type TC
    C5F25014370.512.0324.511347200UL Type TC
    C5F3001220.511.149.14134200UL Type TC
    C5F3051230.511.149.65186200UL Type TC
    C5F3101240.511.1410.54238200UL Type TC
    C5F3201270.511.1412.57372200UL Type TC
    C5F33012120.511.5216.76647200UL Type TC
    C5F34012190.511.5220.19967200UL Type TC
    C5F34512250.512.0323.751310200UL Type TC
    C5F35012370.512.0327.811853200UL Type TC
    C5F4001020.511.1410.29179200UL Type TC
    C5F4051030.511.1410.41260200UL Type TC
    C5F4101040.511.1411.94335200UL Type TC
    C5F4201070.511.5215.24580200UL Type TC
    C5F43010120.511.5219.05930200UL Type TC
    C5F44010190.512.0324.131488200UL Type TC

    Revision: 3.0.00M