SPEC 42225

ETFE/ETFE Instrumentation Shielded Multi Conductor Tray Cable

Instrumentation - Shielded Multi-Conductor, 600 Volts 150°C Dry Special Applications

...

Construction:

  1. Conductor:Class B stranding per ASTM B8. Tinned, annealed copper per ASTM B33
  2. Insulation:Extruded ethylene -tetrafluoroethylene (ETFE)
  3. Twisted Pair:Conductors twisted together with a drain wire and alum/mylar shield
  4. Shielding:Aluminum mylar shield and drain wire is applied over the core
  5. Overall Jacket:Extruded ethylene -tetrafluoroethylene (ETFE)

Applications and Features:

For use as a 600 volt, multi conductor instrumentation cable where flame retardance, Moisture/Chemical resistance, and high temperature rating is critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type tray cables (TC).
Temperature rating of 150°C dry for special applications. Excellent cut through resistance, electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. E1 per ICEA S-73-532 Table E1 (Old K1). E2 per ICEA S-73-532 Table E2 (Old K2).

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 Flame Test (70,000 BTU/hr) 350kcmil and Larger
  • RoHS-3 Complies with European Directive 2015/863
  • VW-1 (Vertical-Wire) Flame Test
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmil°CStyle/Type
    C5Z0001821545150UL Type TC
    C5Z0051831545150UL Type TC
    C5Z0101841545150UL Type TC
    C5Z0151851545150UL Type TC
    C5Z0201871545150UL Type TC
    C5Z0251891545150UL Type TC
    C5Z03018121545150UL Type TC
    C5Z03518151545150UL Type TC
    C5Z04018191545150UL Type TC
    C5Z05018371560150UL Type TC
    C5Z1001621545150UL Type TC
    C5Z1051631545150UL Type TC
    C5Z1101641545150UL Type TC
    C5Z1151651545150UL Type TC
    C5Z1201671545150UL Type TC
    C5Z1251691545150UL Type TC
    C5Z13016121545150UL Type TC
    C5Z13516151545150UL Type TC
    C5Z14016191560150UL Type TC
    C5Z15016371560150UL Type TC
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmm°CStyle/Type
    C5Z0001820.381.14150UL Type TC
    C5Z0051830.381.14150UL Type TC
    C5Z0101840.381.14150UL Type TC
    C5Z0151850.381.14150UL Type TC
    C5Z0201870.381.14150UL Type TC
    C5Z0251890.381.14150UL Type TC
    C5Z03018120.381.14150UL Type TC
    C5Z03518150.381.14150UL Type TC
    C5Z04018190.381.14150UL Type TC
    C5Z05018370.381.52150UL Type TC
    C5Z1001620.381.14150UL Type TC
    C5Z1051630.381.14150UL Type TC
    C5Z1101640.381.14150UL Type TC
    C5Z1151650.381.14150UL Type TC
    C5Z1201670.381.14150UL Type TC
    C5Z1251690.381.14150UL Type TC
    C5Z13016120.381.14150UL Type TC
    C5Z13516150.381.14150UL Type TC
    C5Z14016190.381.52150UL Type TC
    C5Z15016370.381.52150UL Type TC

    Revision: 3.0.00M