SPEC 42235

ETFE/ETFE Instrumentation Shielded Triads Tray Cable

Instrumentation - Shielded Triads, 600 Volts 150°C Dry Special Applications

...

Construction:

  1. Conductor:Class B stranding per ASTM B8. Tinned, annealed copper per ASTM B33
  2. Insulation:Extruded ethylene -tetrafluoroethylene (ETFE)
  3. Twisted Triad:Three conductors twisted together with a drain wire and alum/mylar shield
  4. Shielding:Aluminum mylar shield and drain wire is applied over the core
  5. Overall Jacket:Extruded ethylene -tetrafluoroethylene (ETFE)

Applications and Features:

For use as a 600 volt, Multi Pair instrumentation cable where flame retardance, Moisture/Chemical resistance, and high temperature rating is critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type tray cables (TC).
Temperature rating of 150°C dry for special applications. Excellent cut through resistance, electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. Triads are black, white and red with pair number printed on the white conductor.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 Flame Test (70,000 BTU/hr) 350kcmil and Larger
  • RoHS-3 Complies with European Directive 2015/863
  • VW-1 (Vertical-Wire) Flame Test
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeNumber of TriadsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C5Z00518115450.26555150UL Type TC
    C5ZT0018215450.420110150UL Type TC
    C5ZT0518415450.485180150UL Type TC
    C5ZT1018615600.585275150UL Type TC
    C5ZT1518815600.655345150UL Type TC
    C5ZT20181215600.770490150UL Type TC
    C5ZT25181615800.910670150UL Type TC
    C5ZT30182415801.075950150UL Type TC
    C5Z10516115450.29065150UL Type TC
    C5ZT5016215450.460140150UL Type TC
    C5ZT5516415600.570255150UL Type TC
    C5ZT6016615600.645350150UL Type TC
    C5ZT6516815600.720445150UL Type TC
    C5ZT70161215600.890375150UL Type TC
    C5ZT75161615801.000865150UL Type TC
    C5ZT80162415801.1901240150UL Type TC
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeNumber of TriadsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C5Z0051810.381.146.7382150UL Type TC
    C5ZT001820.381.1410.67164150UL Type TC
    C5ZT051840.381.1412.32268150UL Type TC
    C5ZT101860.381.5214.86409150UL Type TC
    C5ZT151880.381.5216.64513150UL Type TC
    C5ZT2018120.381.5219.56729150UL Type TC
    C5ZT2518160.382.0323.11997150UL Type TC
    C5ZT3018240.382.0327.301414150UL Type TC
    C5Z1051610.381.147.3797150UL Type TC
    C5ZT501620.381.1411.68208150UL Type TC
    C5ZT551640.381.5214.48379150UL Type TC
    C5ZT601660.381.5216.38521150UL Type TC
    C5ZT651680.381.5218.29662150UL Type TC
    C5ZT7016120.381.5222.61558150UL Type TC
    C5ZT7516160.382.0325.401287150UL Type TC
    C5ZT8016240.382.0330.231845150UL Type TC

    Revision: 3.0.00M