SPEC 42240

ETFE/ETFE Control Tray Cable

Control Cable - Multi Conductor, 600 Volts 150°C Dry Special Applications

...

Construction:

  1. Conductor:Class B stranding per ASTM B8. Tinned, annealed copper per ASTM B33
  2. Insulation:Extruded ethylene -tetrafluoroethylene (ETFE)
  3. Overall Jacket:Extruded ethylene -tetrafluoroethylene (ETFE)

Applications and Features:

For use as a 600 volt, Multi conductor control cable where flame retardance, Moisture/Chemical resistance, and high temperature rating is critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type tray cables (TC).
Temperature rating of 150°C dry for special applications. Excellent electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. Available with insulated ground wires. Available with E1 per ICEA S-73-532 Table E1 (Old K1) or E2 per ICEA S-73-532 Table E2 (Old K2) color code.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 Flame Test (70,000 BTU/hr) 350kcmil and Larger
  • RoHS-3 Complies with European Directive 2015/863
  • VW-1 (Vertical-Wire) Flame Test
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C5Z20014215450.30055150UL Type TC
    C5Z20514315450.32080150UL Type TC
    C5Z21014415450.345100150UL Type TC
    C5Z22014715450.405155150UL Type TC
    C5Z230141215450.505245150UL Type TC
    C5Z240141915600.650400150UL Type TC
    C5Z245142515600.725505150UL Type TC
    C5Z250143715800.890760150UL Type TC
    C5Z30012215450.34075150UL Type TC
    C5Z30512315450.360110150UL Type TC
    C5Z31012415450.390140150UL Type TC
    C5Z32012715450.465220150UL Type TC
    C5Z330121215600.620380150UL Type TC
    C5Z340121915600.745570150UL Type TC
    C5Z345122515800.875770150UL Type TC
    C5Z350123715801.0231093150UL Type TC
    C5Z40010220450.405105150UL Type TC
    C5Z40510320450.430160150UL Type TC
    C5Z41010420450.470205150UL Type TC
    C5Z42010720600.600360150UL Type TC
    C5Z430101220600.750575150UL Type TC
    C5Z440101920800.950950150UL Type TC
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C5Z2001420.381.147.6282150UL Type TC
    C5Z2051430.381.148.13119150UL Type TC
    C5Z2101440.381.148.76149150UL Type TC
    C5Z2201470.381.1410.29231150UL Type TC
    C5Z23014120.381.1412.83365150UL Type TC
    C5Z24014190.381.5216.51595150UL Type TC
    C5Z24514250.381.5218.42752150UL Type TC
    C5Z25014370.382.0322.611131150UL Type TC
    C5Z3001220.381.148.64112150UL Type TC
    C5Z3051230.381.149.14164150UL Type TC
    C5Z3101240.381.149.91208150UL Type TC
    C5Z3201270.381.1411.81327150UL Type TC
    C5Z33012120.381.5215.75566150UL Type TC
    C5Z34012190.381.5218.92848150UL Type TC
    C5Z34512250.382.0322.221146150UL Type TC
    C5Z35012370.382.0325.981627150UL Type TC
    C5Z4001020.511.1410.29156150UL Type TC
    C5Z4051030.511.1410.92238150UL Type TC
    C5Z4101040.511.1411.94305150UL Type TC
    C5Z4201070.511.5215.24536150UL Type TC
    C5Z43010120.511.5219.05856150UL Type TC
    C5Z44010190.512.0324.131414150UL Type TC

    Revision: 3.0.00M