SPEC 42315

Thermocouple Wire Ceramic Fiber Braid Insulation & Jacket

2200°F 1204°C Continuous, 2600°F 1427°C Single Reading

...

Construction:

  1. Conductor:Thermocouple wire per ANSI MC 96.1 & ASTM E230 (Solid or stranded available)
  2. Insulation:Ceramic Fiber Braid
  3. Overall Jacket:Ceramic Fiber Braid

Applications and Features:

Widely used in industrial applications such as steel, aluminum, glass plants and the production of metals. Also used in the heat treating industry, furnace surveys and beaded thermocouple replacement. Excellent flame retardance and resistance to elevated temperatures. Good resistance to abrasion.

Stainless Steel, Inconel metal, or Tin Plated Copper overbraid is available on request. Type E, J, K, T and other Types available on request.

Specifications:

  • ASTM E230 Temperature-Electromotive Force (emf) Tables for Standardized Thermocouples
  • ANSI MC 96.1 Temperature Measurement Thermocouples
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C4C_0024214140.076 x 0.12461204 / 1427Type E, J, K, T
    C4C_1022214140.081 x 0.13571204 / 1427Type E, J, K, T
    C4C_2020214140.088 x 0.148111204 / 1427Type E, J, K, T
    C4C_3018214140.096 x 0.164161204 / 1427Type E, J, K, T
    C4C_4016214140.107 x 0.186251204 / 1427Type E, J, K, T
    C4C_0524(7)214140.080 x 0.13261204 / 1427Type E, J, K, T
    C4C_2520(7)214140.092 x 0.156111204 / 1427Type E, J, K, T
    C4C_4516(7)214140.114 x 0.200251204 / 1427Type E, J, K, T
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    0=Type E // 1=Type J // 2=Type K // 3=Type T
    Available in standard and special limits of error per ANSI MC 96.1, ASTM E230 and IEC 584.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C4C_002420.360.361.93 x 3.1591204 / 1427Type E, J, K, T
    C4C_102220.360.362.06 x 3.43101204 / 1427Type E, J, K, T
    C4C_202020.360.362.24 x 3.76161204 / 1427Type E, J, K, T
    C4C_301820.360.362.44 x 4.17241204 / 1427Type E, J, K, T
    C4C_401620.360.362.72 x 4.72371204 / 1427Type E, J, K, T
    C4C_0524(7)20.360.362.03 x 3.3591204 / 1427Type E, J, K, T
    C4C_2520(7)20.360.362.34 x 3.96161204 / 1427Type E, J, K, T
    C4C_4516(7)20.360.362.90 x 5.08371204 / 1427Type E, J, K, T

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC