SPEC 45263

3/C AL 600V PVC THHN PVC Power Cable With Ground

Type TC-ER Power Cable 600Volt Three Conductor Aluminum, Polyvinyl Chloride (PVC) with nylon layer insulation THHN Polyvinyl Chloride (PVC) Jacket with 1 Bare AL Ground

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Insulation:Polyvinyl Chloride (PVC) with nylon layer Type THHN/THWN
  3. Grounding Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  4. Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
  6. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications:

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables Type THHN
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1581 Electrical Wires, Cables and Flexible Cords
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power cables rated 2000 volts or less for the distribution of electrical energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • Sample Print Legend:

    SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] AL THHN PVC/PVC 600V Type TC-ER For CT USE SUN. RES. For DIRECT BURIAL FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGroundJacket ThicknessApprox. ODAluminum WeightApprox. Weight
    AWG/KcmilinchmilinchNo. x AWGmilinchlb/1000ftlb/1000ft
    TBA80.134350.1941 x 8450.53163146
    TBA60.169350.2291 x 8600.63690208
    TBA40.213460.2931 x 6600.779144313
    TBA20.268460.3481 x 6800.938214454
    58802310.299570.3991 x 4801.052278578
    TBA1/00.336570.4361 x 4801.132341673
    TBA2/00.376570.4761 x 4801.218418786
    5993183/00.423570.5231 x 4801.320518929
    5782184/00.475570.5751 x 2801.4326661126
    5833862500.520680.6401 x 2801.5777751332
    TBA3000.570680.6901 x 2801.6859181528
    TBA3500.616680.7361 x 21101.84410601821
    TBA5000.736680.8561 x 11102.10415072420
    6734976000.805790.9631 x 6001102.49817924205
    6774007500.908791.0481 x 3/01102.52322913521

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive ReactanceShort Circuit Current 6 CyclesAllowable Ampacity At 60°CAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    TBA82.12971.0701.3450.0303785354045
    TBA62.54720.6750.8480.0296016405055
    TBA43.17510.4240.5330.0299569556575
    TBA23.811940.2660.3340.028152137590100
    58802315.315060.2110.2650.0281918685100115
    TBA1/05.719010.1680.2110.02824209100120135
    TBA2/06.123960.1330.1670.02730513115135150
    5993183/06.630200.1050.1320.02738468130155175
    5782184/07.238090.0840.1050.02648509150180205
    5833862507.945000.0710.0890.02657313170205230
    TBA3008.454000.0590.0750.02668775195230260
    TBA3509.263000.0510.0640.02680238210250280
    TBA50012.690000.0350.0450.025114625260310350
    67349760015.0108000.0300.0380.025137550285340385
    67740075015.1135000.0240.0310.025171938320385435