SPEC 46259
CU Compressed 5/8kV NLEPR Insulation 133/100% IL AIA CPE-TP Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Type MV-105 Three Conductor Copper, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Aluminum Interlocked Armor (AIA), Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket. Silicone Free
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Filler:Wax paper filler
- Binder:Polypropylene tape
- Armor:Aluminum Interlocked Armor (AIA)
- Overall Jacket:Thermoplastic Chlorinated Polyethylene (CPE-TP)
Applications and Features:
Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
Specifications:
Sample Print Legend:
{SQFTG_DUAL} SOUTHWIRE® POWER CABLE {UL} 3/C XX AWG CU 115 MILS NL-EPR 5KV 133%/8KV 100% INS LEVEL 25%TS GW 1 X XX AWG CU MV-105 OR MC FOR CT USE SUN. RES. FOR DIRECT BURIAL {NESC}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Diameter Over Insulation | Diameter Over Insulation Shield | Ground | Diameter Over armor | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Max Pull Tension | Min Bending Radius |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | inch | inch | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | lb | inch | |
583246 | 2 | 7 | 0.282 | 0.545 | 0.605 | 1x6 | 1.680 | 65 | 1.812 | 854 | 1822 | 1592 | 12.6 |
TBA | 1 | 19 | 0.322 | 0.590 | 0.650 | 1x4 | 1.769 | 60 | 1.889 | 950 | 1932 | 2008 | 13.2 |
TBA | 1/0 | 19 | 0.361 | 0.629 | 0.689 | 1x4 | 1.853 | 60 | 1.973 | 1156 | 2300 | 2534 | 13.8 |
TBA | 2/0 | 19 | 0.405 | 0.673 | 0.733 | 1x4 | 1.948 | 60 | 2.068 | 1416 | 2645 | 3194 | 14.4 |
TBA | 3/0 | 19 | 0.456 | 0.724 | 0.784 | 1x3 | 2.058 | 60 | 2.178 | 1778 | 3107 | 4027 | 15.2 |
576651 | 4/0 | 19 | 0.512 | 0.766 | 0.826 | 1x3 | 2.155 | 65 | 2.287 | 2348 | 3726 | 5078 | 16.0 |
577531 | 250 | 37 | 0.558 | 0.818 | 0.878 | 1x2 | 2.278 | 80 | 2.442 | 2761 | 4330 | 6000 | 17.0 |
TBA | 350 | 37 | 0.661 | 0.937 | 0.997 | 1x2 | 2.518 | 75 | 2.668 | 3536 | 5389 | 8400 | 18.6 |
677577 | 500 | 37 | 0.789 | 1.042 | 1.102 | 1x1 | 2.751 | 80 | 2.915 | 5208 | 7671 | 12000 | 20.4 |
TBA | 750 | 61 | 0.968 | 1.254 | 1.314 | 1x1/0 | 3.203 | 90 | 3.383 | 7414 | 10099 | 18000 | 23.6 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90/105°C | Allowable Ampacity In Air 90/105°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 0.162 | 0.204 | 0.034 | 0.040 | 0.574 + j0.516 | 0.204 + j0.041 | 1920 | 135/145 | 140/154 |
1 | 0.128 | 0.162 | 0.031 | 0.039 | 0.535 + j0.492 | 0.162 + j0.039 | 2044 | 155/165 | 160/180 |
1/0 | 0.102 | 0.128 | 0.028 | 0.037 | 0.502 + j0.471 | 0.128 + j0.037 | 2165 | 175/190 | 185/205 |
2/0 | 0.081 | 0.102 | 0.026 | 0.036 | 0.477 + j0.449 | 0.102 + j0.036 | 2302 | 200/220 | 215/240 |
3/0 | 0.064 | 0.081 | 0.024 | 0.035 | 0.456 + j0.424 | 0.081 + j0.035 | 2459 | 230/250 | 250/280 |
4/0 | 0.051 | 0.065 | 0.021 | 0.034 | 0.439 + j0.399 | 0.065 + j0.034 | 2633 | 265/280 | 285/320 |
250 | 0.043 | 0.056 | 0.020 | 0.033 | 0.428 + j0.376 | 0.056 + j0.033 | 2800 | 290/315 | 320/355 |
350 | 0.031 | 0.041 | 0.018 | 0.032 | 0.406 + j0.338 | 0.041 + j0.032 | 3120 | 355/380 | 395/440 |
500 | 0.022 | 0.030 | 0.015 | 0.030 | 0.385 + j0.297 | 0.03 + j0.03 | 3516 | 430/460 | 485/545 |
750 | 0.014 | 0.023 | 0.013 | 0.029 | 0.36 + j0.248 | 0.023 + j0.029 | 4102 | 530/570 | 615/685 |
* Ampacities are based on:
* For Duct: Table 310.60(C)(79) Detail 1.
* For Free Air: Table 310.60(C)(71).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
* For Duct: Table 310.60(C)(79) Detail 1.
* For Free Air: Table 310.60(C)(71).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC