SPEC 45501
CU 2000V EPR Insulation Thermoset CPE-TS Jacket. RHH/RHW-2
Power Cable 2000 Volt Single Conductor Copper, Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 Thermoset Chlorinated Polyethylene (CPE-TS) Jacket
Construction:
- Conductor:Class B compressed stranded bare or tinned copper per ASTM B3, ASTM B8, ASTM B33
- Binder Tape:Mylar Tape
- Insulation:Ethylene Propylene Rubber (EPR) Type RHH/RHW-2
- Overall Jacket:Cross-linked/Thermoset Chlorinated Polyethylene (CPE-TS) Jacket
Applications and Features:
Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE {UL} XXXX KCMIL CU TYPE RHH OR RHW-2 XX MILS EPR XX MILS THERMOSET CPE FOR CT USE SUN RESISTANT 2000 VOLT CABLE
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Min. Avg. Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | |
2000 | 1 | 127 | 1.583 | 115 | 95 | 2.003 | 6175 | 6791 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
2000 | 1 | 12.0 | 10000 | 0.005 | 0.016 | 0.027 | 555 | 665 | 750 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.004
Updated On: Jan. 24, 2024, 6:19 p.m. UTC