SPEC 45272
HALO-FLEX™ CU 600/1000V XLPE Insulation Tape Shield Thermoplastic CPE-TP Jacket. XHHW-2 TC-ER-HL
Halo-Flex™ Type TC-ER-HL VFD Power Cable 600 or 1000 Volt Copper Conductors, Cross Linked Polyethylene (FR-XLPE) Insulation XHHW-2 -40°C Copper Tape Shield Thermoplastic CPE-TP Jacket, Control Cable Conductor Identification Method 3
Construction:
- Conductor:Flexible Stranded Rope-Lay Class I Copper per ASTM B172
- Insulation:Fire Retardant Cross Linked Polyethylene (FR-XLPE) Type XHHW-2
- Ground:Three symmetrical bare grounds flexible strand
- Filler:Non-Hygroscopic flame retardant fillers
- Shield:25% overlap, helically applied copper tape shield. Optional braid shield for constructions up to 3C 4/0
- Rip Cord:Rip cord for quick removal of extruded polymeric layer and jacket
- Extruded Polymeric Layer:Extruded Polymeric Barrier Layer
- Overall Jacket:Low-Friction SIM Technology® -40°C Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket
Applications and Features:
Southwire’s Halo-Flex™ 600V TC-ER-HL or 1000V TC-ER VFD power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. A gas/vapor-tight polymeric sheath is extruded over the core. Rated for use in Class I, II, or III, Division 1 & 2, Zone 1 & 2, hazardous locations per NEC Article 501, 502, and 503. Listed for exposed runs (TC-ER-HL) per NEC 336.10. - 40°C cold bend and cold impact. HALO-FLEX ™ CPE jacket is made with patented SIM Technology. Cable can be installed in conduit without the aid of lubrication. PATENT www.patentsw.com. Shielded Halo-Flex™ cables can also be used for VFD (Variable Frequency Drive) applications where extra high frequencies are present.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® HALO-FLEX{TM} VFD TC-ER-HL E75755 {UL} XX AWG CU 3 CDRS XHHW-2 GW 3 X XX AWG T/S XLPE/CPE 90°C JACKET 600V TYPE TC-ER-HL or 1000V TYPE TC-ER SUN. RES. FOR DIRECT BURIAL FT4 -40°C OIL RES I & II OR ABS RoHS-3 2015/863 COMPLIANT 07-KA180012-MSHA
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Diameter Over Insulation | Ground | Jacket Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Min Bending Radius | Allowable Ampacity At 60°C | Allowable Ampacity 75°C | Allowable Ampacity 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | No. x AWG | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | |
669578◊ | 4/0 | 3 | 532 | 0.535 | 55 | 0.645 | 3 x 8 | 116 | 1.779 | 3042 | 0.055 | 0.071 | 21.3 | 195 | 230 | 260 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.006
Updated On: Jan. 6, 2024, 2:05 a.m. UTC