SPEC 45240
CU 600/1000V XLPE Insulation PVC Jacket XHHW-2 With Green Ground. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Type TC-ER Power Cable 600 or 1000 Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Green Insulated Ground. Silicone Free.
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Green insulated class B compressed stranded bare copper per ASTM B3 and ASTM B8.
- Filler:Paper filler as needed
- Binder:Binder tape as needed
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 or 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Type (TC-ER) per NEC 336.10. Silicone free.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® {UL} XXX AWG (XX.X{mm2}) CU 2/C TYPE TC-ER XHHW-2 CDRS GW 1 X X AWG CU GREEN INSULATED 90°C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | |
3/0 | 2 | 19 | 0.456 | 55 | 1 x 4 | 80 | 1.294 | 1174 | 1553 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
3/0 | 2 | 6.5 | 2684 | 0.064 | 0.078 | 0.042 | 165 | 200 | 225 |
*Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.006
Updated On: Jan. 24, 2024, 6:11 p.m. UTC