SPEC 45043
Southwire® Machine Flex® CU 600/1000V PVC-Nylon Insulation TPE Black Jacket. THHN
Type TC-ER Machine Tray Power Cable 600/1000 Volt Copper Conductors, Polyvinyl Chloride (PVC) with nylon layer Insulation Thermoplastic Elastomer Jacket, 90°C Dry 75°C Wet -40°C Cold Impact Identification Method 4
Construction:
- Conductor:Class K, Flexible stranded bare annealed copper per ASTM B3, B172, and B174
- Insulation:Polyvinyl Chloride (PVC) with nylon layer THHN
- Ground:One Green Ground with Yellow Stripe THHN
- Jacket:Black Thermoplastic Elastomer TPE: Other jacket colors available upon request
Applications and Features:
Southwire’s Machine Flex® tray power cables 600/1000 Volt conform to NFPA 79 and are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and where superior electrical properties are desired. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC® 336.10. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, Division 2 hazardous locations per NEC® Article 501 and 502. Southwire’s machine tray cable is ideal to power CNC machines, grinding, cutting, metal forming, buffing, bottling equipment, conveyors, processing & packaging equipment, assembly lines, control panels, food and beverage, oil sands, plant expansion, wind energy and data centers. Multiple approvals for multiple applications. Cable is rated for -40°C cold impact. Two conductor cables contain no green/yellow ground.
Specifications:
Sample Print Legend:
18 - 12 AWG:
SOUTHWIRE® XX AWG (X.XXmm2) X/C PVC/NYLON TYPE TC-ER E75755 (UL) 600V 90°C DRY 75°C WET SUN RES OIL RES I/II DIR BUR -40°C OR MTW FLEXING OR DP-1 OR WTTC 1000V OR PLTC OR ITC OR AWM 2587 -- LL90458 CSA CIC/TC FT4 OR AWM I/II A/B 105°C 1000V -40°C FT4 -- {NOM}-ANCE PLTC -- {CE} RoHS-2 MADE IN USA
10 AWG and Larger:
{SQFTG} SOUTHWIRE® XX AWG (XX{mm2}) X/C PVC/NYLON TYPE TC-ER E75755 {UL} 600V 90{D}C DRY 75{D}C WET SUN RES OIL RES I/II DIR BUR -40{D}C OR MTW FLEXING OR DP-1 OR WTTC 1000V OR AWM 2587 -- LL90458 {CSA} CIC/TC FT4 OR AWM I/II A/B 105{D}C 1000V -40{D}C FT4 -- {NOM}-ANCE 90{D}C PVC/NYLON PVC-TPE THHN/THWN FT4 600V -- {CE} RoHS-2 -- MADE IN USA
SOUTHWIRE® XX AWG (X.XXmm2) X/C PVC/NYLON TYPE TC-ER E75755 (UL) 600V 90°C DRY 75°C WET SUN RES OIL RES I/II DIR BUR -40°C OR MTW FLEXING OR DP-1 OR WTTC 1000V OR PLTC OR ITC OR AWM 2587 -- LL90458 CSA CIC/TC FT4 OR AWM I/II A/B 105°C 1000V -40°C FT4 -- {NOM}-ANCE PLTC -- {CE} RoHS-2 MADE IN USA
10 AWG and Larger:
{SQFTG} SOUTHWIRE® XX AWG (XX{mm2}) X/C PVC/NYLON TYPE TC-ER E75755 {UL} 600V 90{D}C DRY 75{D}C WET SUN RES OIL RES I/II DIR BUR -40{D}C OR MTW FLEXING OR DP-1 OR WTTC 1000V OR AWM 2587 -- LL90458 {CSA} CIC/TC FT4 OR AWM I/II A/B 105{D}C 1000V -40{D}C FT4 -- {NOM}-ANCE 90{D}C PVC/NYLON PVC-TPE THHN/THWN FT4 600V -- {CE} RoHS-2 -- MADE IN USA
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | AC Resistance @ 75°C | Inductive Rectance | Min Bending Radius | Allowable Ampacity 75°C | Allowable Ampacity 90°C | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | ||||||
18 AWG | |||||||||||||||||||
665095 | 18 | 37 | 16 | 0.044 | 20 | 65 | 0.732 | 186 | 422 | 8.613 | 0.036 | 2.9 | - | 5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
*Ampacities have been adjusted for more than Three Current-Carrying Conductors.
*Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.013
Updated On: April 29, 2024, 2:04 p.m. UTC