SPEC 10080
Bare Copper Solid, Compressed Class B and C
Construction:
- Conductor:Bare copper solid or compressed class B or C per ASTM B3 and ASTM B8
Specifications:
Table 1 – Weights and Measurements
Cond. Size | Strand Class | Strand Count | Cond. Cmil | Diameter Over Conductor | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C |
---|---|---|---|---|---|---|---|---|
AWG/kcmil | No. of Strands | cmil | inch | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |
700 | B | 61 | 700000 | 0.935 | 0.935 | 2161 | 0.015 | 0.022 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.019
Updated On: Jan. 24, 2024, 5:59 p.m. UTC