SPEC 70044
300V AMERICAN MUSTANG® SAFEGUARD™ Type SJOOW Cord with Yellow Jacket 105°C. Silicone-Free. MSHA Approved
300V, 105°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket, UL/CSA Listed.
Construction:
- Conductor: Class K stranded bare copper per ASTM B-174
- Insulation: Heat, moisture and oil resistant EPDM
- Filler: Waxed paper
- Separator: Paper separator wrapped around the assembly
- Jacket:Yellow CPE (Other colors available upon request)
Applications and Features:
Southwire AMERICAN MUSTANG® SAFEGUARD™ Type SJOOW Flexible Cords are UL/ CSA listed and permitted for use as specified by Article 400 and related articles of the 2023 National Electrical Code®. The cable is rated -40°C to 105°C, water, oil, and weather resistant. SAFEGUARD™ Type SJOOW Flexible Cords are designed for hard usage on industrial equipment and tools in the food and beverage industry in Zone 2 Splash zone. Microbial additive helps to resist 99.9% of bacteria specifically S. Aureus and E. Coli.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® American Mustang® SAFEGUARD{TM} CORD X/C XX AWG (XX{mm2}) SJOOW E46194 {UL} 300V -40°C TO 105°C -- {CSA} LL90458 SJOOW 300V -40°C TO 105°C FT2 WATER RESISTANT --- P-07-KA190005-MSHA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity | Jacket Color |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mil | mil | inch | lb/1000ft | Amp | ||
138670 | 14 | 4 | 41 | 45 | 30 | 0.425 | 123 | 12 | Yellow |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on TABLE 400.5(A)of the 2023 National Electrical Code and CEC Table 12.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * | Jacket Color |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mm | mm | mm | kg/km | Amp | ||
138670 | 14 | 4 | 41 | 1.14 | 0.76 | 10.80 | 183 | 12 | Yellow |
* Ampacities are based on TABLE 400.5(A)of the 2023 National Electrical Code and CEC Table 12.* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
Color Code
# of Conductor | Color Sequence |
---|---|
2 | Black, White |
3 | Black, White, Green |
4 | Black, White, Red, Green |
Revision: 1.000.012
Updated On: Dec. 16, 2023, 11:32 p.m. UTC