SPEC 81223

28kV CU 100% EPR Full Neutral LLDPE Primary UD

Single Conductor, 280 Mils Ethylene Propylene Rubber (EPR), 100% Insulation Level, Full Concentric Neutral, Linear Low Density Polyethylene (LLDPE) Jacket. Silicone Free

...

Construction:

  1. Conductor:Moisture blocked class B compressed stranded soft drawn bare copper per ASTM B3 and ASTM B8 (Conductor moisture block optional and tinned copper per ASTM B33 optional)
  2. Conductor Shield:Conventional Semi-conducting cross-linked copolymer; Supersmooth conductor shield optional; A conductor tape is used for cable size larger than or equal to 1500 Kcmil
  3. Insulation:280 Mils Ethylene Propylene Rubber (EPR) 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Neutral:Helically applied soft drawn bare copper full concentric neutral
  6. Overall Jacket:Linear Low Density Polyethylene (LLDPE) Jacket, black with red extruded stripes; PowerGlide® LLDPE jacket optional

Applications and Features:

Southwire's 28kV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation. 140°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ICEA S-94-649 Standard for Concentric Neutral Cables Rated 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • Rural Utility Standard RUS 1728F-U1 or 1728.204 (Electric standards and specifications for materials and construction)
  • UL 1072 Listed as MV 90 When Specified
  • Optional CSA 68.5: -40ºC and MV 90ºC optional marking available upon request
  • Sample Print Legend:

    SOUTHWIRE HI-DRI(R) [CONDUCTOR SIZE] [AWG or KCMIL] CU 28000 VOLTS EPR INSULATION 280 MILS -- (NESC) -- SOUTHWIRE {MMM} {YYYY} NON-CONDUCTING JACKET
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralNeutral DC Resistance 25°CJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension*
    AWG/KcmilinchinchmilinchNo. x AWGΩ/1000ftmilinchlb/1000ftinchlb
    TBA1 (1)0.2890.8862800.96613x120.128501.226101114.7670
    TBA1 (19)0.3220.9192800.99913x120.128501.259105015.1670
    TBA1/0 (1)0.3250.9222801.00216x120.104501.262115615.1845
    TBA1/0 (19)0.3620.9592801.03916x120.104501.299120215.6845
    TBA2/0 (19)0.4051.0022801.08213x100.080501.386144116.61065
    TBA3/0 (19)0.4561.0532801.15316x100.065501.457169817.51342
    TBA4/0 (19)0.5121.1092801.20916x90.052501.538202218.51693
    TBA250 (37)0.5581.1642801.26425x100.042501.568230018.82000
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence Impedance*Positive Sequence Impedance*Short Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°C†Allowable Ampacity Directly Buried 90°C‡
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftA/1000ftW/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    1 (1)0.1290.1610.0560.0520.28993.5210.290+j0.0640.164+j0.0517171.1175220
    1 (19)0.1290.1610.0530.0510.30899.4770.290+j0.0620.164+j0.0507171.1175220
    1/0 (1)0.1020.1280.0520.0500.309100.0150.234+j0.0530.132+j0.0498825.9200250
    1/0 (19)0.1020.1280.0490.0490.330106.6270.234+j0.0520.132+j0.0488825.9200250
    2/0 (19)0.0810.1010.0460.0480.353114.2470.182+j0.0450.106+j0.04611399.0225285
    3/0 (19)0.06420.0800.0420.0470.381123.2120.147+j0.0390.085+j0.04414029.6260320
    4/0 (19)0.0510.0640.0390.0450.411132.9860.117+j0.0360.070+j0.04217692.4295360
    250 (37)0.04310.0540.0370.0440.441142.5280.097+j0.0310.061+j0.03921921.2
    * Calculations are based on three cables triplexed / concentric shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
    † Ampacities are based on Figure 7 of ICEA P-117-734 (Single circuit trefoil, 100% load factor, 90°C conductor temperature, earth RHO 90, 36" burial depth)
    ‡ Ampacities are based on Figure 1 of ICEA P-117-734 (Single circuit trefoil, 100% load factor, 90°C conductor temperature, earth RHO 90, 36" burial depth)
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralNeutral DC Resistance 25°CJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension*
    AWG/KcmilmmmmmmmmNo. x AWGΩ/kmmmmmkg/kmmmnewton
    TBA1 (1)7.3422.507.1124.5413x120.421.2731.141505373.382982
    TBA1 (19)8.1823.347.1125.3713x120.421.2731.981563383.542982
    TBA1/0 (1)8.2523.427.1125.4516x120.341.2732.051720383.543760
    TBA1/0 (19)9.1924.367.1126.3916x120.341.2732.991789396.243760
    TBA2/0 (19)10.2925.457.1127.4813x100.261.2735.202144421.644739
    TBA3/0 (19)11.5826.757.1129.2916x100.211.2737.012527444.505972
    TBA4/0 (19)13.0028.177.1130.7116x90.171.2739.073009469.907534
    TBA250 (37)14.1729.577.1132.1125x100.141.2739.833423477.528900
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence Impedance*Positive Sequence Impedance*Short Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°C†Allowable Ampacity Directly Buried 90°C‡
    AWG/KcmilΩ/kmΩ/kmMΩ*kmΩ/kmA/kmW/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    1 (1)0.42320.530.01710.17060.948306.82740.290+j0.0640.164+j0.0517171.1175220
    1 (19)0.42320.530.01620.16731.010326.36810.290+j0.0620.164+j0.0507171.1175220
    1/0 (1)0.33460.420.01580.16401.014328.13320.234+j0.0530.132+j0.0498825.9200250
    1/0 (19)0.33460.420.01490.16081.083349.82610.234+j0.0520.132+j0.0488825.9200250
    2/0 (19)0.26570.330.01400.15751.158374.82610.182+j0.0450.106+j0.04611399.0225285
    3/0 (19)0.21060.260.01280.15421.250404.23880.147+j0.0390.085+j0.04414029.6260320
    4/0 (19)0.16730.210.01190.14761.348436.30580.117+j0.0360.070+j0.04217692.4295360
    250 (37)0.14140.180.01130.14441.447467.61150.097+j0.0310.061+j0.03921921.2
    * Calculations are based on three cables triplexed / concentric shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
    † Ampacities are based on Figure 7 of ICEA P-117-734 (Single circuit trefoil, 100% load factor, 90°C conductor temperature, earth RHO 90, 36" burial depth)
    ‡ Ampacities are based on Figure 1 of ICEA P-117-734 (Single circuit trefoil, 100% load factor, 90°C conductor temperature, earth RHO 90, 36" burial depth)

    Revision: 3.0.00C