SPEC 83305
Triplex Copper XLPE Service Drop Neutral - Messenger
Copper Conductors With Crosslinked Polyethylene Insulation.
Construction:
- Conductor:Conductors are stranded, compressed copper
- Insulation:Cross Linked Polyethylene (XLPE)
- Messenger:Hard Drawn Copper
Applications and Features:
Primarily used for 120 volt overhead service applications such as street lighting, outdoor lighting, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 90°C for crosslinked polyethylene (XLP) insulated conductors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Neutral Cond. Size | Neutral Strand | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | AWG/Kcmil | No. | lb/1000ft | ||
TBA | Tudor | 6 | 7 | 0.178 | 45 | 0.268 | 8 | 1 | 242 |
All dimensions are nominal and subject to normal manufacturing tolerances
Table 2 – Electrical and Engineering Data
Code Word | Phase Cond. Size | Neutral Rated Breaking Strength | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | GMR | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | ft | Amp | |
Tudor | 6 | 826 | 0.416 | 0.512 | 0.0327 | 0.0086 | 110 |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC