SPEC 83250
Quadruplex LLDPE Service Drop. ACSR Neutral - Messenger
Aluminum Conductors With Linear Low Density Polyethylene Insulation.
Construction:
- Conductor:Conductors are stranded, compressed 1350-H19 aluminum
- Messenger:ACSR Neutral
- Insulation:Linear Low Density Polyethylene (LLDPE)
Applications and Features:
Used to supply power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures 75°C for Linear Low Density Polyethylene (LLDPE) insulated conductors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Neutral Cond. Size | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | AWG/Kcmil | inch | lb/1000ft | ||
103176 | Chola | 6 | 7 | 0.178 | 45 | 0.268 | 6 | 0.647 | 153 |
All dimensions are nominal and subject to normal manufacturing tolerances
1. The actual number of strands may differ for single input wire per ASTM B901
Table 2 – Electrical and Engineering Data
Code Word | Phase Cond. Size | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | GMR | Allowable Ampacity In Air 75°C | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | ft | Amp | Amp | |
Chola | 6 | 0.6653 | 0.853 | 0.0365 | 0.0054 | 60 | 60 |
Notes:
1. DC resistances include a 1% length factor for plexing.
2. Inductive reactance assumes the neutral is carrying current.
3. Phase conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the phase conductor only.
6. Ampacity based on conductor temperature of 75°; ambient temperature of 40°C; emissivity 0.9; 2 ft./sec. wind in sun.
1. DC resistances include a 1% length factor for plexing.
2. Inductive reactance assumes the neutral is carrying current.
3. Phase conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the phase conductor only.
6. Ampacity based on conductor temperature of 75°; ambient temperature of 40°C; emissivity 0.9; 2 ft./sec. wind in sun.
Size | Code Word | OD (inches) |
---|---|---|
#6 | Turkey | 0.198 |
#4 | Swan | 0.250 |
#2 | Sparrow | 0.316 |
1/0 | Raven | 0.398 |
2/0 | Quail | 0.447 |
3/0 | Pigeon | 0.502 |
4/0 | Penguin | 0.684 |
336.4 | Merlin | 0.563 |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC