SPEC 83231
NS75 CSA Triplex LLDPE Service Drop. ACSR Neutral - Messenger
Aluminum Conductors With Linear Low Density Polyethylene Insulation.
Construction:
- Conductor:Conductors are stranded, compact 1350-H19 aluminum
- Insulation:Linear Low Density Polyethylene (LLDPE)
- Messenger:ACSR Neutral
Applications and Features:
Primarily used for 120 volt overhead service applications such as street lighting, outdoor lighting, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 75°C for low density polyethylene (LLDPE) insulated conductors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Neutral Cond. Size | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | AWG/Kcmil | inch | lb/1000ft | |
616215 | 2 | 7 | 0.268 | 45 | 0.358 | 2 | 0.773 | 255 |
All dimensions are nominal and subject to normal manufacturing tolerances
Table 2 – Electrical and Engineering Data
Phase Cond. Size | Neutral Rated Breaking Strength | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | GMR | Allowable Ampacity In Air 75°C |
---|---|---|---|---|---|---|
AWG/Kcmil | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | ft | Amp |
2 | 2850 | 0.2613 | 0.3652 | 0.0296 | 0.0086 | 135 |
Notes:
1. DC resistances include a 1% length factor for plexing.
2. Inductive reactance assumes the neutral is carrying current.
3. Phase conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the phase conductor only.
6. Ampacity based on conductor temperature of 75°; ambient temperature of 40°C; emissivity 0.9; 2 ft./sec. wind in sun.
1. DC resistances include a 1% length factor for plexing.
2. Inductive reactance assumes the neutral is carrying current.
3. Phase conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the phase conductor only.
6. Ampacity based on conductor temperature of 75°; ambient temperature of 40°C; emissivity 0.9; 2 ft./sec. wind in sun.
Neutral Code Word
Size | Code Word | OD (inches) |
---|---|---|
#6 | Bass | 0.182 |
#4 | Pike | 0.229 |
#2 | Carp | 0.290 |
1/0 | Sole | 0.365 |
2/0 | Hake | 0.410 |
4/0 | Scup | 0.517 |
Revision: 1.000.001
Updated On: Dec. 11, 2023, 9:29 p.m. UTC