SPEC 43602
600V CU PVC-Nylon/PVC Pairs POS
Type TC Instrumentation Cable 600 Volt Copper Conductors PVC/Nylon Insulated Singles with Overall Shield POS. PVC Jacket Heat, Moisture, Oil and Sunlight Resistant RoHS rated for -25°C to 90°C
Construction:
- Conductor:Class B stranded bare copper per ASTM B3 and B8
- Insulation:Premium Grade Polyvinyl Chloride (PVC) plus nylon. Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
- Overall Drain Wire:Tinned Copper. Sized two AWG sizes smaller than pair size. For #18 awg pair: Drain is 20 awg. For #16 awg pair: Drain is 18 awg.
- Binder:Mylar binder
- Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire.
- Rip Cord:Rip cord under jacket for ease of removal
- Jacket:Black sunlight, oil and moisture resistant Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s Instrumentation Cables Type TC UL 1277 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand copper conductors insulated with nylon covered PVC. The paired conductors are colored black, white, and alpha-numeric printed. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -25°C to 90°C and rated for Class I Div II hazardous locations, sun and oil resistant. The jacket is black PVC with a nylon ripcord for easy removal. 1 Pair is not TC-ER Rated.
Specifications:
Sample Print Legend:
{SQFTG} XX AWG (X.XXmm2) X/PAIRS PVC/NYLON POS TYPE TC-ER E75755 (UL) 600V 90°C DRY 75°C WET DIR BUR SUN RES MADE IN USA ROHS-2
Table 1 – Weights and Measurements
Cond. Size | Number of Pairs | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | inch | mil | mil | inch | lb/1000ft | inch | Ω/1000ft |
16 | 3 | 0.056 | 15 | 45 | 0.453 | 145 | 2.7 | 4.181 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† 1 Pair is not TC-ER Rated.
! Tinned copper phase conductors
! Tinned copper phase conductors
Table 2 – Weights and Measurements (Metric)
Cond. Size | Number of Pairs | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | inch | mm | mm | mm | lb/km | mm | Ω/km |
16 | 3 | 0.056 | 0.38 | 1.14 | 11.51 | 216 | 68.58 | 13.72 |
Typical Electrical Specifications for Each Pair
Size | Capacitance | Inductance |
---|---|---|
AWG | pF/ft | µH/ft |
18 | 40.66 | 0.0957 |
16 | 48.51 | 0.0895 |
Revision: 1.000.002
Updated On: Dec. 11, 2023, 9:29 p.m. UTC