SPEC 80226
35kV AL 100% TRXLPE Two-Fifth Concentric Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Moisture Blocked Aluminum Conductors. TRXLP Insulation. Copper One-Twelfth Concentric Neutrals. XLPE Jacket
Construction:
- Conductor:Moisture Blocked 1350 H16/H26 Aluminum, Class B Compressed or Compressed Unilay Stranded
- Strand Shield:Semi-conducting Crosslinked Polyethylene
- Insulation:Tree Retardant Crosslinked Polyethylene (TRXLP)
- Insulation Shield:Strippable Semi-conducting Crosslinked Polyethylene
- Concentric Neutral:Annealed Copper Wires Helically Applied Two-Fifth Concentric Neutral
- Overall Jacket & Water Block:HI-DRI-PLUS® Water Swellable Powder Black Crosslinked Polyethylene (XLPE) with Red Extruded Stripes
Applications and Features:
- Predominately used for renewable projects with wind or solar applications.
- Suitable for use in wet or dry locations, direct burial, underground ducts, and exposure to direct sunlight.
- To be used at conductor temperature not to exceed 105ºC normal operation.
- UL listed MV-105
- The concentric neutral count and size listed in Table 1 are based on the ICEA P-45-482 short circuit calculation of an MV-90 design. The short circuit value in Table 1 is calculated using a higher thermal limit of a crosslinked XLPE jacket MV-105 design.
Specifications:
Sample Print Legend:
SOUTHWIRE(R) HI-DRI-PLUS(R) (UL) XXXX KCMIL AL 345 MILS TRXLPE TYPE MV-105 35KV 100% INSUL LEVEL -- (NESC) -- SOUTHWIRE {MMM} {YYYY} NON-CONDUCTING JACKET
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Neutral DC Resistance 25°C | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | inch | mil | inch | No. x AWG | Ω/1000ft | mil | inch | lb/1000ft | inch | lb | |
626308 | 4/0 (19) | 0.498 | 1.218 | 345 | 1.328 | 9x14 | 0.292 | 50 | 1.556 | 1026 | 12.4 | 1269 |
662909 | 4/0 (19) | 0.498 | 1.218 | 345 | 1.328 | 11x14 | 0.239 | 50 | 1.556 | 1049 | 12.4 | 1269 |
662818^ | 1000 (61) | 1.084 | 1.857 | 345 | 1.997 | 20x10 | 0.052 | 75 | 2.354 | 3021 | 18.8 | 6000 |
662816^ | 1250 (61) | 1.212 | 2.000 | 345 | 2.140 | 25x10 | 0.041 | 75 | 2.497 | 3534 | 20.0 | 7500 |
663836 | 1250 (61) | 1.212 | 2.000 | 345 | 2.140 | 25x10 | 0.041 | 75 | 2.497 | 3534 | 20.0 | 7500 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^ Non-UL listed
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Charging Current | Dielectric Loss | Zero Sequence Impedance | Positive Sequence Impedance | Short Circuit Current @ 30 Cycle |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | A/1000ft | W/1000ft | Ω/1000ft | Ω/1000ft | Amp |
4/0 (19) | 0.084 | 0.105 | 0.058 | 0.048 | 0.35 | 2.10 | 0.159 + j0.735 | 0.105 + j0.048 | 4655 |
4/0 (19) | 0.084 | 0.105 | 0.058 | 0.048 | 0.35 | 2.10 | 0.159 + j0.735 | 0.105 + j0.048 | 5690 |
1000 (61) | 0.018 | 0.026 | 0.034 | 0.040 | 0.58 | 3.51 | 0.080 + j0.699 | 0.026 + j0.039 | 26129 |
1250 (61) | 0.014 | 0.023 | 0.032 | 0.038 | 0.62 | 3.78 | 0.077 + j0.694 | 0.023 + j0.037 | 32661 |
1250 (61) | 0.014 | 0.023 | 0.032 | 0.038 | 0.62 | 3.78 | 0.077 + j0.694 | 0.023 + j0.037 | 32661 |
*Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Neutral DC Resistance 25°C | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | mm | mm | mm | No. x AWG | Ω/km | mm | mm | kg/km | mm | newton | |
626308 | 4/0 (19) | 12.65 | 30.94 | 8.76 | 33.73 | 9x14 | 0.96 | 1.27 | 39.52 | 1527 | 314.96 | 5647 |
662909 | 4/0 (19) | 12.65 | 30.94 | 8.76 | 33.73 | 11x14 | 0.78 | 1.27 | 39.52 | 1561 | 314.96 | 5647 |
662818^ | 1000 (61) | 27.53 | 47.17 | 8.76 | 50.72 | 20x10 | 0.17 | 1.91 | 59.79 | 4496 | 477.52 | 26700 |
662816^ | 1250 (61) | 30.78 | 50.80 | 8.76 | 54.36 | 25x10 | 0.13 | 1.91 | 63.42 | 5259 | 508.00 | 33375 |
663836 | 1250 (61) | 30.78 | 50.80 | 8.76 | 54.36 | 25x10 | 0.13 | 1.91 | 63.42 | 5259 | 508.00 | 33375 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^ Non-UL listed
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Charging Current | Dielectric Loss | Zero Sequence Impedance* | Positive Sequence Impedance* | Short Circuit Current @ 30 Cycle |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/km | Ω/km | MΩ*km | Ω/km | A/km | W/km | Ω/1000ft | Ω/1000ft | Amp |
4/0 (19) | 0.2756 | 0.34 | 0.0177 | 0.1575 | 1.148 | 6.8898 | 0.159 + j0.735 | 0.105 + j0.048 | 4655 |
4/0 (19) | 0.2756 | 0.34 | 0.0177 | 0.1575 | 1.148 | 6.8898 | 0.159 + j0.735 | 0.105 + j0.048 | 5690 |
1000 (61) | 0.0591 | 0.09 | 0.0104 | 0.1312 | 1.903 | 11.5157 | 0.080 + j0.699 | 0.026 + j0.039 | 26129 |
1250 (61) | 0.0459 | 0.08 | 0.0098 | 0.1247 | 2.034 | 12.4016 | 0.077 + j0.694 | 0.023 + j0.037 | 32661 |
1250 (61) | 0.0459 | 0.08 | 0.0098 | 0.1247 | 2.034 | 12.4016 | 0.077 + j0.694 | 0.023 + j0.037 | 32661 |
*Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
Revision: 1.000.016
Updated On: Jan. 18, 2024, 10:01 p.m. UTC
Concentric Neutral Calculator