SPEC 48305
Rope-Lay Stranded Bare Copper
Flexible Bare Copper for Transit Systems
Construction:
Soft-Drawn (Annealed), Class G or H Rope-Lay-Stranded Bare Copper
Applications and Features:
Flexible stranded bare copper conductors suitable for non-tensioned full feeding jumpers, potential equalizing jumpers, continuity jumpers, structure and pole grounds, hangers and/or droppers and track bonding.
Specifications:
Table 1 – Weights and Measurements
Cond. Size | Strand Class | Strand Count | Cond. Cmil | Diameter Over Conductor | Approx. Weight | DC Resistance @ 25°C |
---|---|---|---|---|---|---|
AWG/kcmil | No. of Strands | cmil | inch | lb/1000ft | Ω/1000ft | |
250 | G | 259 | 250000 | 0.653 | 795 | 0.0451 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
*Tinned Copper per ASTM B33
Revision: 1.000.004
Updated On: Dec. 11, 2023, 9:29 p.m. UTC