SPEC 50035
General Purpose Primary Automotive Wire (GPT)
80°C or 105°C. 60 Volts DC or 25 Volts AC. Flexible Stranded Copper Conductor. PVC Insulation.
Construction:
- Conductor:Flexible stranded bare copper. Tinned copper available upon request
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
Intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less in surface vehicle electrical systems.
Specifications:
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Diameter Over Cond. | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | strands | inch | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |||||||||||||
GPT | |||||||||||||||||||
F20013 | 20 | 7 | 0.037 | 0.084 | 6 | 11.319 | 13.638 | ||||||||||||
F20016 | 20 | 7 | 0.037 | 0.084 | 6 | 11.319 | 13.638 | ||||||||||||
F18010 | 18 | 16 | 0.044 | 0.092 | 8 | 7.148 | 8.613 | ||||||||||||
F18159 | 18 | 19 | 0.044 | 0.092 | 8 | 7.148 | 8.613 | ||||||||||||
F18012 | 18 | 16 | 0.044 | 0.092 | 8 | 7.148 | 8.613 | ||||||||||||
F16092 | 16 | 19 | 0.059 | 0.103 | 10 | 4.487 | 5.406 | ||||||||||||
F16007 | 16 | 19 | 0.059 | 0.103 | 11 | 4.487 | 5.406 | ||||||||||||
F14012 | 14 | 19 | 0.073 | 0.117 | 15 | 2.814 | 3.391 | ||||||||||||
F14014 | 14 | 19 | 0.073 | 0.117 | 15 | 2.814 | 3.391 | ||||||||||||
F12054 | 12 | 19 | 0.094 | 0.142 | 24 | 1.774 | 2.137 | ||||||||||||
F12009 | 12 | 19 | 0.094 | 0.142 | 24 | 1.774 | 2.137 | ||||||||||||
F10051 | 10 | 19 | 0.125 | 0.177 | 38 | 1.081 | 1.302 | ||||||||||||
F10001 | 10 | 19 | 0.125 | 0.177 | 38 | 1.081 | 1.302 | ||||||||||||
F08031 | 8 | 19 | 0.145 | 0.222 | 61 | 0.679 | 0.818 | ||||||||||||
F08001 | 8 | 19 | 0.145 | 0.222 | 61 | 0.679 | 0.818 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.049
Updated On: March 1, 2024, 5:10 p.m. UTC
Ampacity