SPEC 51018
Flexible Hook-Up Wire/Appliance Wire Styles 1011/1028/1231/1032
105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation.
Construction:
- Conductor:Flexible stranded bare or tinned copper per ASTM B3 or B8 and B787 or B173
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
Designed for internal wiring of electrical equipment, control panels, appliances, and ground for use on industrial plan floor. For use as permitted by National Electrical Code® Article 310, NFPA 70, and in boat wiring in accordance with 33 CFR 183.425-435.
AWM Style 1011: 80°C Dry, 600V AWM Style 1028: 105°C Dry, 600V AWM Style 1231: 105°C Dry, 60°C Wet, 600V AWM Style 1344: 105°C Dry, 75°C Wet, 600V AWM Style 1032: 90°C Dry, 1000V THHW: 90°C Dry, 75°C Wet, 600V Machine Tool Wiring (MTW): 90°C Dry, 60°C Wet/Oil, 600V BC-5W2: 105°C Dry, 75°C Wet, 600V TEW: 105°C Dry, 600V AWM I A/B: 105°C Dry, 600V
Rated for Oil Res I, Sun RES, VW-1 and FT1
Rated for Oil Res I, Sun RES, VW-1 and FT1
Specifications:
Sample Print Legend:
8 AWG (8.37{mm2}) E69567 {UL} BC-5W2 OR MTW OR THHW OR AWM 1011/1028/1231/1344 600V OR 1032 1000V MOISTURE RESISTANT OIL RES I SUN RES VW-1 -- 156205 {CSA} TEW 105C 600V FT1 OR AWM I A/B 105C 600V FT1
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | ||||||||||||
MTW/AWM/TEW | |||||||||||||||||||
F08006 | 8 | 19 | Cu | 0.143 | 45 | 0.242 | 68 | 0.653 | 0.786 | ||||||||||
F08009 | 8 | 19 | TCu | 0.143 | 45 | 0.242 | 68 | 0.653 | 0.786 | ||||||||||
F08008 | 8 | 133 | Cu | 0.153 | 45 | 0.252 | 72 | 0.715 | 0.861 | ||||||||||
F08010 | 8 | 133 | TCu | 0.153 | 45 | 0.252 | 71 | 0.715 | 0.861 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.036
Updated On: March 1, 2024, 5:10 p.m. UTC
Ampacity