SPEC 47325
3/C CU 5KV Type SHD-GC RHINOSHIELDTM CPE Mining Cable 90°C. MSHA Approved
Flexible Copper conductors, EPR 100% Insulation Level, Cu/Nylon Braid Shield, Extra Heavy Duty Two Layer Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes
Construction:
- Conductor:Tin coated, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B33/B172
- Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:No Lead Ethylene Propylene Rubber (NLEPR)
- Braid Shield:Tin coated, soft drawn, annealed, copper braid shield (60% minimum coverage), combined with colour coded nylon (Black, Blue, Red) with a 40% maximum coverage
- Ground Conductor:Two uninsulated, tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172
- Filler:Rubber fillers as needed
- Ground Check Conductor:Tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172 with high strength yellow, polypropylene insulation
- Reinforcement:Reinforcing twine applied over core
- Outer Jacket:Black, mold cured, extra heavy-duty, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
Applications and Features:
RHINOSHIELDTM Type SHD-GC is a heavy-duty trailing cable where flexibility and maximum protection is required. For use with mobile, reeling, or stationary mining equipment, continuous mining machines, longwall mining systems, and blast hole drillers. It is also an excellent choice for shovels, draglines, dredges, cranes and marine shore-to-ship power supplies, and anytime extra-durable, flexible cable is required. Suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C. For vertical drop requirements consult with factory application specialist.
Specifications:
Sample Print Legend:
SOUTHWIRE (R) RHINOTM BRAND CABLE # AWG CU 3/C EPR TYPE SHD-GC 5000V -50°C 90°C P-07-KA140005 MSHA
Packaging:
SOUTHWIRE{R} RHINO{TM} BRAND CABLE XXX AWG 3/C TYPE SHD-GC 5000V 100% INS. LEVEL -50{D}C FT1 FT4 FT5 {CSA} LL90458 P-07-KA-140012 MSHA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground | Ground Check Size | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | No. x AWG | AWG | mil | inch | lb/1000ft | |
571484 | 6 | 3 | 133 | 0.198 | 110 | 0.448 | 2 x 10 | 8 | 190 | 1.588 | 1235 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^ red jacket with stripe
^^ red jacket
^^ red jacket
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Working Tension | Min Bending Radius | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | lb | inch | Amp |
6 | 0.450 | 0.568 | 0.040 | 179 | 12.7 | 93 |
* Ampacities based upon ICEA S-75-381 Table H-1.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.003
Updated On: Jan. 22, 2024, 10:19 p.m. UTC