SPEC 47322

CSA 3/C CU 5KV Type SHD-GC RHINOSHIELDTM CPE Mining Cable 90°C

Flexible Copper conductors, EPR 100% Insulation Level, Cu/Nylon Braid Shield, Extra Heavy Duty Two Layer Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes

...

Construction:

  1. Conductor:Tin coated, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B33/B172
  2. Separator Tape:Semi-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Conductor Shield:Semi-conducting cross-linked copolymer
  4. Insulation:Ethylene Propylene Rubber (EPR) 100% Insulation Level
  5. Shield Separator:Semi-conducting SBR tape applied to the phase insulation with a 50% overlap, adhesive side up
  6. Braid Shield:Tin coated, soft drawn, annealed, copper braid shield (60% minimum coverage), combined with colour coded nylon (Black, Blue, Red) with a 40% maximum coverage
  7. Ground Check Conductor:Tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172 with high strength yellow polypropylene insulation
  8. Ground Conductors:Two uninsulated, tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172
  9. Tape:SBR tape applied over the cabled core for improved mechanical integrity and ease of stripping
  10. Inner Jacket:Black, mold cured, extra heavy-duty modified integral fill, flame resistant, thermosetting Chlorinated Polyethylene (CPE)
  11. Reinforcement:Reinforcing twine applied between the two jacket layers
  12. Outer Jacket:Black, mold cured, extra heavy-duty, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
  13. Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable run-over (optional, contact your sales representative for part number)

Applications and Features:

RHINOSHIELDTM Type SHD-GC is a heavy-duty trailing cable where flexibility and maximum protection is required. For use with mobile, reeling, or stationary mining equipment, continuous mining machines, longwall mining systems, and blast hole drillers. It is also an ex- cellent choice for shovels, draglines, dredges, cranes and marine shore-to-ship power supplies, and anytime extra-durable, flexible cable is required. Suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • CSA Listed File # LL65300 FT1, FT4, FT5 CSA C22.2, No. 96 Portable Power Cables
  • MSHA listed: passes MSHA flame test
  • Meets or exceeds ICEA requirements as applicable for ICEA S-75-381/NEMA WC 58, ASTM B-3
  • Sample Print Legend:

    SOUTHWIRE (R) RHINOTM BRAND CABLE # AWG CU 3/C EPR TYPE SHD-GC 5000V -50°C 90°C P-07-KA140005 MSHA
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberCond. StrandsDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGround SizeGround StrandsGround Check SizeGround Check StrandsGround Check Insulation ThicknessJacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.No.inchmilinchAWGNo.AWGNo.milmilinchlb/1000ft
    TBA631330.211100.496101048168451851.561480
    TBA432590.2561100.54281688168451851.681830
    TBA332590.2851100.5717498168452051.782100
    597844233080.321100.60661338168602051.852234
    TBA233080.321100.60661338168452051.872400
    TBA133850.3551100.64151338168452051.952730
    TBA1/032730.3851100.67142598168452202.083230
    6464992/033240.421100.71432598168602482.173094
    TBA3/034180.5061100.79223088168452352.364460
    677992^4/035320.5771100.8313858168603402.484649
    TBA25036080.611200.9161/02736133602502.696190
    TBA30037350.6801201.0431/02736133602502.816790
    TBA35038550.721201.0262/03246133602652.957900
    599538^^500312210.91201.1884/05326133602803.318648
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    ^ red jacket with stripe
    ^^ red jacket
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeCond. NumberDC Resistance @ 25°CAC Resistance @ 90°CCapacitive ReactanceInductive ReactanceWorking TensionMin Bending RadiusAllowable Ampacity In Air 90°C†
    AWG/KcmilNo.Ω/1000ftΩ/1000ftMΩ*1000ftMΩ/1000ftlbinchAmp
    TBA630.4210.5260.0460.041179.0009.493
    TBA430.2670.3340.0400.039285.00010.1122
    TBA330.2120.2650.0380.038360.00010.7140
    597844230.1680.2100.0340.036454.00011.2159
    TBA230.1680.2100.0340.036454.00011.2159
    TBA130.1330.1660.0320.035572.00011.7184
    TBA1/030.1110.1390.0300.034722.00012.5211
    6464992/030.0850.1060.0280.034910.00013.2243
    TBA3/030.0670.0840.0240.0321147.00014.2279
    677992^4/030.0530.0660.0220.0311446.00015321
    TBA25030.0450.0560.0220.0311709.00016.1355
    TBA30030.0370.0460.0190.0302051.00016.9398
    TBA35030.0320.0400.0190.0302393.00017.7435
    599538^^50030.0230.0290.0160.0283418.00019.9536
    † Ampacity based on ICEA S-75-381 Table H-1 and is for a single isolated cable in air operated with an open-circuited shield at an ambient temperature of 40°C and a conductor temperature of 90°C

    Revision: 3.0.00M