SPEC 48407
CU 600V NLEPR PE TRANSIT VITAL SIGNAL CABLE
600 Volt 90°C AREMA PART 10.3.16. Aerial / Tunnel Installations for Transit Systems
Construction:
- Conductor:Solid Uncoated Copper
- Insulation:High Performance No Lead Ethylene Propylene Rubber NL-EPR
- Fillers:Non-Wicking Flame Retardant Fillers with 8 mil Cushioning Tape
- Rip Chord:Rip Chord for Ease of Jacket Removal
- Jacket:Polyethylene PE Jacket
Applications and Features:
Southwire 600V ECO Friendly No Lead EPR/PE Vital Signal Cable is suited for use in vital transit circuit safety systems where reduced sag, low conductor fatigue, and secure service life are a concern. May be installed in wet or dry locations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions.
• Mechanically Rugged
• High Performance No Lead EPR
• Excellent Moisture Resistance
• Resistant to Heat Aging and Environmental Hazards
• Cleanly Strips from Conductor
• Superior Deformation Resistance
• 40 Year Life
• RoHS/Proposition 65 Compliant
• Conductors Number Coded with One in Each layer Marked as “Tracer” for Quick Identification.
• Mechanically Rugged
• High Performance No Lead EPR
• Excellent Moisture Resistance
• Resistant to Heat Aging and Environmental Hazards
• Cleanly Strips from Conductor
• Superior Deformation Resistance
• 40 Year Life
• RoHS/Proposition 65 Compliant
• Conductors Number Coded with One in Each layer Marked as “Tracer” for Quick Identification.
Specifications:
Table 1 – Weights and Measurements
Cond. Size | Strand Count | Cond. Number | Cond. Shape | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/kcmil | No. of Strands | No. | mil | mil | inch | lb/1000ft | |
14 | 1 | 5 | TRANSIT VITAL SIGNAL CABLE | 60 | 80 | 0.689 | 251 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC