SPEC 46027

CU Compressed 2.4kV EPR Insulation 100% IL ARMOR-X® PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial - VFD Cable

Type MV-105 Three Conductor Copper, 90 Mils Ethylene Propylene Rubber (EPR) Continuous Corrugated Welded Armor - ARMOR-X®, Polyvinyl Chloride (PVC) Jacket. Suitable for VFD Applications. Type MC-HL. Silicone Free

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:90 Mils Ethylene Propylene Rubber (EPR)
  4. Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and B8 (Tinned Copper per ASTM B33 optional)
  5. Filler:Wax paper filler
  6. Binder:Polypropylene tape
  7. Armor:ARMOR-X® Continuous Corrugated Welded Armor
  8. Overall Jacket:Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s 2.4KV ARMOR-X® Type MC-HL are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial or concrete encasement and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Suitable for VFD application.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sample Print Legend:

    {SQFTG_DUAL} SOUTHWIRE® ARMOR-X® {UL} MV-105 3/C NON-SHIELDED 4/0 AWG CU 90 MILS NL-EPR GW 3 X X AWG CU 90°C JKT FOR CT USE SUN. RES. 2400V IEEE 1202/FT4 {NESC} MAXIMUM 2400 VOLTS
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorDiameter Over InsulationGroundDiameter Over armorJacket ThicknessApprox. ODCopper WeightApprox. WeightMax Pull TensionMin Bending Radius
    AWG/KcmilNo. of StrandsinchinchNo. x AWGinchmilinchlb/1000ftlb/1000ftlbinch
    890622750610.9681.2053 x 43.000853.170740697341800022.1
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedanceAllowable Ampacity In Duct 90/105°CAllowable Ampacity In Air 90/105°C
    AWG/KcmilΩ/1000ftΩ/1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    7500.0140.0230.0270.005 + j0.0110.015 + j0.02530/570615/685
    * Ampacities are based on:
    * For Duct: Table 310.60(C)(79) Detail 1.
    * For Free Air: Table 310.60(C)(71).
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    * Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
    * Capacitive Reactance is between Phase-to-Shield.

    Revision: 1.000.006

    Updated On: May 8, 2024, 2:02 p.m. UTC