SPEC 46271
CU Compressed 8kV NLEPR Insulation 133% IL SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Type MV-105 Single Conductor Copper, 140 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:140 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Overall Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s 8KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
Specifications:
Sample Print Legend:
SOUTHWIRE [SYMBOL - LIGHTING BOLT] #P# (UL/CSA) 1/C [#AWG or #kcmil] CU 140 MILS NL-EPR 8KV 133% INS LEVEL 25% TS MV-105 FOR CT USE SUN. RES. TC-ER (CSA 1/0 LARGER) FOR DIRECT BURIAL FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS] {SQFTG_DUAL}
Table 1 – Weights and Measurements
Cond. Size | Strand Count | Diameter Over Conductor | Diameter Over Insulation | Diameter Over Insulation Shield | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Max Pull Tension | Min Bending Radius | Conduit Size* |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | inch | inch | mil | inch | lb/1000ft | lb/1000ft | lb | inch | inch |
2/0 | 19 | 0.405 | 0.723 | 0.783 | 80 | 0.963 | 425 | 746 | 1064 | 11.5 | 3.0 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Conduit size based on 3 phase 40% fill-factor without ground
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90/105°C | Allowable Ampacity In Air 90/105°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2/0 | 0.081 | 0.102 | 0.030 | 0.042 | 0.473 + j0.426 | 0.102 + j0.042 | 2456 | 230/245 | 300/335 |
* Ampacities are based on:
* For Duct: Table 310.60(C)(77) Detail 1.
* For Free Air: Table 310.60(C)(69).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
* For Duct: Table 310.60(C)(77) Detail 1.
* For Free Air: Table 310.60(C)(69).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
Revision: 1.000.003
Updated On: Dec. 11, 2023, 9:29 p.m. UTC