SPEC 45302
CU 600/1000V XLPE Insulation ARMOR-X® Thermoplastic LSZH-TP Jacket XHHW-2. VFD Cable - CT Rated -Sunlight Resistant - For Direct Burial - Silicone Free
Type MC-HL Power Cable 600 Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Continuous Corrugated Welded Armor - ARMOR-X®, Thermoplastic Solonon® Low Smoke Zero Halogen (LSZH-TP) Jacket with Bare CU Ground
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and B8
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and B8
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polypropylene tape
- Armor:ARMOR-X® Continuous Corrugated Welded Armor
- Overall Jacket:Thermoplastic Solonon® Low Smoke Zero Halogen (LSZH-TP) Jacket
Applications and Features:
Southwire’s 600 Volt Type MC-HL ARMOR-X® power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Cables with 3 ground wires suitable for VFD application.
Specifications:
Sample Print Legend:
{SQFTG_DUAL} SOUTHWIRE® {UL} ARMOR-X® TYPE MC-HL 3/C XXX AWG (XX{mm2}) CU XHHW-2 GW 3 X X AWG 90°C SOLONON® JACKET -40°C ST1 SUN.RES. DIR. BUR. FOR CT USE 600V IEEE1202/FT4 -- VFD -- {NOM}-ANCE Tipo MC XHHW-2 CT FT4
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Diameter Over Armor | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | |
4/0 | 3 | 19 | 0.512 | 55 | 3 x 8 | 1.670 | 60 | 1.790 | 2105 | 2963 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Amp | Amp | |
4/0 | 3 | 12.5 | 5078 | 0.051 | 0.062 | 0.013 | 0.041 | 230 | 260 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.010
Updated On: April 25, 2024, 12:04 p.m. UTC