SPEC 70042
600V AMERICAN MUSTANG® SOOW Cord with Yellow Jacket 105°C. Silicone-Free. MSHA Approved
600V, 105°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket, UL/CSA Listed.
Construction:
- Conductor:Class K stranded bare copper per ASTM B-174
- Insulation:Heat, moisture and oil resistant EPDM
- Filler:Waxed paper or rubber fillers, with a full cotton serve or paper separator wrapped around the assembly
- Jacket:Yellow CPE (Other colors available upon request)
Applications and Features:
Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 105°C, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.
Specifications:
Sample Print Legend:
SOUTHWIRE® American Mustang® CORD X/C XX AWG (XXmm2) SOOW E46194 (UL) 600V -40C TO 105C -- CSA LL90458 SOOW 600V -40C TO 105C FT2 WATER RESISTANT
Packaging:
Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mil | mil | inch | lb/1000ft | Amp | |||
631344 | 18 | 3 | 16 | 30 | 70 | 0.366 | 76 | 7 | BK/WE/GN | Yellow |
570214 | 16 | 2 | 65 | 30 | 70 | 0.370 | 74 | 13 | BK/WE | Yellow |
630730 | 16 | 3 | 26 | 30 | 70 | 0.390 | 90 | 10 | BK/WE/GN | Yellow |
630727 | 16 | 4 | 26 | 30 | 65 | 0.415 | 106 | 8 | BK/WE/RD/G | Yellow |
598334 | 14 | 2 | 41 | 45 | 90 | 0.513 | 133 | 18 | BK/WE | Yellow |
630721 | 14 | 3 | 41 | 45 | 85 | 0.525 | 157 | 15 | BK/WE/GN | Yellow |
596981 | 14 | 4 | 41 | 45 | 85 | 0.565 | 193 | 12 | BK/WE/RD/G | Yellow |
570210 | 12 | 3 | 65 | 45 | 115 | 0.606 | 217 | 20 | BK/WE/GN | Yellow |
595327 | 12 | 3 | 65 | 45 | 115 | 0.609 | 218 | 20 | BK/WE/GN | Yellow |
630722 | 12 | 4 | 65 | 45 | 115 | 0.668 | 274 | 16 | BK/WE/RD/G | Yellow |
598724 | 10 | 2 | 104 | 45 | 115 | 0.620 | 228 | 30 | BK/RD | Yellow |
630724 | 10 | 3 | 104 | 45 | 115 | 0.655 | 280 | 25 | BK/WE/GN | Yellow |
630725 | 10 | 4 | 104 | 45 | 105 | 0.710 | 336 | 20 | BK/WE/RD/G | Yellow |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mm | mm | mm | kg/km | Amp | |||
631344 | 18 | 3 | 16 | 0.76 | 1.78 | 9.30 | 113 | 7 | BK/WE/GN | Yellow |
570214 | 16 | 2 | 65 | 0.76 | 1.78 | 9.40 | 110 | 13 | BK/WE | Yellow |
630730 | 16 | 3 | 26 | 0.76 | 1.78 | 9.91 | 134 | 10 | BK/WE/GN | Yellow |
630727 | 16 | 4 | 26 | 0.76 | 1.65 | 10.54 | 158 | 8 | BK/WE/RD/G | Yellow |
598334 | 14 | 2 | 41 | 1.14 | 2.29 | 13.03 | 198 | 18 | BK/WE | Yellow |
630721 | 14 | 3 | 41 | 1.14 | 2.16 | 13.33 | 234 | 15 | BK/WE/GN | Yellow |
596981 | 14 | 4 | 41 | 1.14 | 2.16 | 14.35 | 287 | 12 | BK/WE/RD/G | Yellow |
570210 | 12 | 3 | 65 | 1.14 | 2.92 | 15.39 | 323 | 20 | BK/WE/GN | Yellow |
595327 | 12 | 3 | 65 | 1.14 | 2.92 | 15.47 | 324 | 20 | BK/WE/GN | Yellow |
630722 | 12 | 4 | 65 | 1.14 | 2.92 | 16.97 | 408 | 16 | BK/WE/RD/G | Yellow |
598724 | 10 | 2 | 104 | 1.14 | 2.92 | 15.75 | 339 | 30 | BK/RD | Yellow |
630724 | 10 | 3 | 104 | 1.14 | 2.92 | 16.64 | 417 | 25 | BK/WE/GN | Yellow |
630725 | 10 | 4 | 104 | 1.14 | 2.67 | 18.03 | 500 | 20 | BK/WE/RD/G | Yellow |
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
Color Code
# of Conductor | Color Sequence |
---|---|
2 | Black, White |
3 | Black, White, Green |
4 | Black, White, Red, Green |
Revision: 1.000.000
Updated On: Dec. 16, 2023, 11:32 p.m. UTC