SPEC 70118
600V ROYAL® SOOW Cord Control with Black Jacket 90°C. Silicone-Free. MSHA Approved
600 Volt 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation, Heat, Moisture and Oil Resistant Flexible CPE Jacket
Construction:
- Conductor:Class K stranded bare copper per ASTM B-174
- Insulation:Heat, moisture and oil resistant EPDM
- Filler:Waxed paper fillers, with a tissue-paper separator wrapped around the assembly
- Jacket:Black CPE (Other colors available upon request)
Applications and Features:
Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.
Specifications:
Sample Print Legend:
SOUTHWIRE® ROYAL® CORD XX/C XX AWG ({mm2}) SOOW E46194 {UL} 600V -40°C TO 90°C -- {CSA} LL90458 SOOW 600V -40°C TO 90°C FT2 WATER RESISTANT {NOM}-ANCE -- {MSHA}
Packaging:
Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
Table 1 – Weights and Measurements
Stock Number | CCI Part # | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mil | mil | inch | lb/1000ft | Amp | ||||
558235 | 830505 | 18 | 5 | 16 | 30 | 95 | 0.465 | 134 | 5 | BK/WE/RD/G | Black |
558236 | 830605 | 18 | 6 | 16 | 30 | 85 | 0.488 | 137 | 5 | BK/WE/RD/G | Black |
558237 | 830705 | 18 | 7 | 16 | 30 | 80 | 0.488 | 138 | 4 | BK/WE/RD/G | Black |
558238 | 830805 | 18 | 8 | 16 | 30 | 85 | 0.521 | 162 | 4 | BK/RD-BK/W | Black |
570034 | 831005 | 18 | 10 | 16 | 30 | 90 | 0.596 | 200 | 3 | BK/WE/RD/G | Black |
570037 | 831205 | 18 | 12 | 16 | 30 | 90 | 0.617 | 226 | 3 | BK/WE/RD/G | Black |
598302 | 831405 | 18 | 14 | 16 | 30 | 90 | 0.640 | 253 | 3 | BK/WE/RD/G | Black |
570039 | 831605 | 18 | 16 | 16 | 30 | 100 | 0.668 | 282 | 3 | BK/WE/RD/G | Black |
570042 | 832005 | 18 | 20 | 16 | 30 | 95 | 0.739 | 330 | 3 | BK/WE/RD/G | Black |
570043 | 832405 | 18 | 24 | 16 | 30 | 110 | 0.830 | 409 | 3 | BK/WE/RD/G | Black |
571692 | 833005 | 18 | 30 | 16 | 30 | 100 | 0.868 | 456 | 3 | BK/WE/RD/G | Black |
558232 | 830606 | 16 | 6 | 26 | 30 | 90 | 0.494 | 164 | 8 | BK/WE/RD/G | Black |
558231 | 830506 | 16 | 5 | 26 | 30 | 95 | 0.514 | 162 | 8 | BK/WE/RD/G | Black |
558234 | 830806 | 16 | 8 | 26 | 30 | 90 | 0.515 | 191 | 7 | BK/WE/RD/G | Black |
558233 | 830706 | 16 | 7 | 26 | 30 | 90 | 0.564 | 201 | 7 | BK/WE/RD/G | Black |
560526 | 831006 | 16 | 10 | 26 | 30 | 90 | 0.648 | 271 | 5 | BK/WE/RD/G | Black |
560527 | 831206 | 16 | 12 | 26 | 30 | 105 | 0.696 | 324 | 5 | BK/WE/RD/G | Black |
598305 | 831406 | 16 | 14 | 26 | 30 | 110 | 0.727 | 337 | 5 | BK/WE/RD/G | Black |
570018 | 832006 | 16 | 20 | 26 | 30 | 95 | 0.774 | 406 | 5 | BK/WE/RD/G | Black |
560528 | 831606 | 16 | 16 | 26 | 30 | 110 | 0.778 | 373 | 5 | BK/WE/RD/G | Black |
570019 | 832406 | 16 | 24 | 26 | 30 | 110 | 0.919 | 507 | 4 | BK/WE/RD/G | Black |
570026 | 833006 | 16 | 30 | 26 | 30 | 130 | 0.982 | 647 | 4 | BK/WE/RD/G | Black |
558147 | 830507 | 14 | 5 | 41 | 45 | 105 | 0.655 | 254 | 12 | BK/WE/RD/G | Black |
558149 | 830607 | 14 | 6 | 41 | 45 | 105 | 0.664 | 323 | 12 | BK/WE/RD/G | Black |
558150 | 830707 | 14 | 7 | 41 | 45 | 95 | 0.712 | 312 | 10 | BK/WE/RD/G | Black |
558230 | 830807 | 14 | 8 | 41 | 45 | 115 | 0.730 | 346 | 10 | BK/WE/RD/G | Black |
569994 | 831007 | 14 | 10 | 41 | 45 | 110 | 0.770 | 404 | 7 | BK/WE/RD/G | Black |
571270 | 831207 | 14 | 12 | 41 | 45 | 110 | 0.883 | 471 | 7 | BK/WE/RD/G | Black |
569995 | 831407 | 14 | 14 | 41 | 45 | 130 | 0.980 | 602 | 7 | BK/WE/RD/G | Black |
569997 | 831607 | 14 | 16 | 41 | 45 | 130 | 1.016 | 642 | 7 | BK/WE/RD/G | Black |
569999 | 832407 | 14 | 24 | 41 | 45 | 135 | 1.175 | 880 | 6 | BK/WE/RD/G | Black |
570004 | 833007 | 14 | 30 | 41 | 45 | 125 | 1.338 | 1047 | 6 | BK/WE/RD/G | Black |
558104 | 830508 | 12 | 5 | 65 | 45 | 100 | 0.709 | 295 | 16 | BK/WE/RD/G | Black |
558144 | 830608 | 12 | 6 | 65 | 45 | 110 | 0.740 | 379 | 16 | BK/WE/RD/G | Black |
558145 | 830708 | 12 | 7 | 65 | 45 | 95 | 0.740 | 353 | 14 | BK/WE-BK/B | Black |
558146 | 830808 | 12 | 8 | 65 | 45 | 110 | 0.796 | 429 | 14 | BK/WE/RD/G | Black |
571397 | 830908 | 12 | 9 | 65 | 45 | 110 | 0.852 | 483 | 14 | BK/WE/RD/G | Black |
569981 | 831008 | 12 | 10 | 65 | 45 | 100 | 0.894 | 500 | 10 | BK/WE/RD/G | Black |
569982 | 831208 | 12 | 12 | 65 | 45 | 130 | 1.029 | 639 | 10 | BK/WE/RD/G | Black |
598307 | 831408 | 12 | 14 | 65 | 45 | 130 | 1.035 | 704 | 10 | BK/WE/RD/G | Black |
569983 | 832008 | 12 | 20 | 65 | 45 | 115 | 1.200 | 939 | 10 | BK/WE/RD/G | Black |
569987 | 833708 | 12 | 37 | 65 | 45 | 130 | 1.536 | 1560 | 8 | BK/WE/RD/G | Black |
558103 | 830509 | 10 | 5 | 104 | 45 | 120 | 0.772 | 444 | 20 | BK/WE/RD/G | Black |
569979 | 830609 | 10 | 6 | 104 | 45 | 110 | 0.830 | 483 | 20 | BK/WE/RD/G | Black |
569980 | 830709 | 10 | 7 | 104 | 45 | 115 | 0.840 | 516 | 17 | BK/WE-BK/B | Black |
595662 | 831009 | 10 | 10 | 104 | 45 | 130 | 1.029 | 735 | 12 | BK/WE/RD/G | Black |
570006 | 831209 | 10 | 12 | 104 | 45 | 130 | 1.067 | 849 | 12 | BK/WE/RD/G | Black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
Table 2 – Weights and Measurements (Metric)
Stock Number | CCI Part # | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mm | mm | mm | kg/km | Amp | ||||
558235 | 830505 | 18 | 5 | 16 | 0.76 | 2.41 | 11.81 | 199 | 5 | BK/WE/RD/G | Black |
558236 | 830605 | 18 | 6 | 16 | 0.76 | 2.16 | 12.40 | 204 | 5 | BK/WE/RD/G | Black |
558237 | 830705 | 18 | 7 | 16 | 0.76 | 2.03 | 12.40 | 205 | 4 | BK/WE/RD/G | Black |
558238 | 830805 | 18 | 8 | 16 | 0.76 | 2.16 | 13.23 | 241 | 4 | BK/RD-BK/W | Black |
570034 | 831005 | 18 | 10 | 16 | 0.76 | 2.29 | 15.14 | 298 | 3 | BK/WE/RD/G | Black |
570037 | 831205 | 18 | 12 | 16 | 0.76 | 2.29 | 15.67 | 336 | 3 | BK/WE/RD/G | Black |
598302 | 831405 | 18 | 14 | 16 | 0.76 | 2.29 | 16.26 | 377 | 3 | BK/WE/RD/G | Black |
570039 | 831605 | 18 | 16 | 16 | 0.76 | 2.54 | 16.97 | 420 | 3 | BK/WE/RD/G | Black |
570042 | 832005 | 18 | 20 | 16 | 0.76 | 2.41 | 18.77 | 491 | 3 | BK/WE/RD/G | Black |
570043 | 832405 | 18 | 24 | 16 | 0.76 | 2.79 | 21.08 | 609 | 3 | BK/WE/RD/G | Black |
571692 | 833005 | 18 | 30 | 16 | 0.76 | 2.54 | 22.05 | 679 | 3 | BK/WE/RD/G | Black |
558232 | 830606 | 16 | 6 | 26 | 0.76 | 2.29 | 12.55 | 244 | 8 | BK/WE/RD/G | Black |
558231 | 830506 | 16 | 5 | 26 | 0.76 | 2.41 | 13.06 | 241 | 8 | BK/WE/RD/G | Black |
558234 | 830806 | 16 | 8 | 26 | 0.76 | 2.29 | 13.08 | 284 | 7 | BK/WE/RD/G | Black |
558233 | 830706 | 16 | 7 | 26 | 0.76 | 2.29 | 14.33 | 299 | 7 | BK/WE/RD/G | Black |
560526 | 831006 | 16 | 10 | 26 | 0.76 | 2.29 | 16.46 | 403 | 5 | BK/WE/RD/G | Black |
560527 | 831206 | 16 | 12 | 26 | 0.76 | 2.67 | 17.68 | 482 | 5 | BK/WE/RD/G | Black |
598305 | 831406 | 16 | 14 | 26 | 0.76 | 2.79 | 18.47 | 502 | 5 | BK/WE/RD/G | Black |
570018 | 832006 | 16 | 20 | 26 | 0.76 | 2.41 | 19.66 | 604 | 5 | BK/WE/RD/G | Black |
560528 | 831606 | 16 | 16 | 26 | 0.76 | 2.79 | 19.76 | 555 | 5 | BK/WE/RD/G | Black |
570019 | 832406 | 16 | 24 | 26 | 0.76 | 2.79 | 23.34 | 754 | 4 | BK/WE/RD/G | Black |
570026 | 833006 | 16 | 30 | 26 | 0.76 | 3.30 | 24.94 | 963 | 4 | BK/WE/RD/G | Black |
558147 | 830507 | 14 | 5 | 41 | 1.14 | 2.67 | 16.64 | 378 | 12 | BK/WE/RD/G | Black |
558149 | 830607 | 14 | 6 | 41 | 1.14 | 2.67 | 16.87 | 481 | 12 | BK/WE/RD/G | Black |
558150 | 830707 | 14 | 7 | 41 | 1.14 | 2.41 | 18.08 | 464 | 10 | BK/WE/RD/G | Black |
558230 | 830807 | 14 | 8 | 41 | 1.14 | 2.92 | 18.54 | 515 | 10 | BK/WE/RD/G | Black |
569994 | 831007 | 14 | 10 | 41 | 1.14 | 2.79 | 19.56 | 601 | 7 | BK/WE/RD/G | Black |
571270 | 831207 | 14 | 12 | 41 | 1.14 | 2.79 | 22.43 | 701 | 7 | BK/WE/RD/G | Black |
569995 | 831407 | 14 | 14 | 41 | 1.14 | 3.30 | 24.89 | 896 | 7 | BK/WE/RD/G | Black |
569997 | 831607 | 14 | 16 | 41 | 1.14 | 3.30 | 25.81 | 955 | 7 | BK/WE/RD/G | Black |
569999 | 832407 | 14 | 24 | 41 | 1.14 | 3.43 | 29.85 | 1310 | 6 | BK/WE/RD/G | Black |
570004 | 833007 | 14 | 30 | 41 | 1.14 | 3.18 | 33.99 | 1558 | 6 | BK/WE/RD/G | Black |
558104 | 830508 | 12 | 5 | 65 | 1.14 | 2.54 | 18.01 | 439 | 16 | BK/WE/RD/G | Black |
558144 | 830608 | 12 | 6 | 65 | 1.14 | 2.79 | 18.80 | 564 | 16 | BK/WE/RD/G | Black |
558145 | 830708 | 12 | 7 | 65 | 1.14 | 2.41 | 18.80 | 525 | 14 | BK/WE-BK/B | Black |
558146 | 830808 | 12 | 8 | 65 | 1.14 | 2.79 | 20.22 | 638 | 14 | BK/WE/RD/G | Black |
571397 | 830908 | 12 | 9 | 65 | 1.14 | 2.79 | 21.64 | 719 | 14 | BK/WE/RD/G | Black |
569981 | 831008 | 12 | 10 | 65 | 1.14 | 2.54 | 22.71 | 744 | 10 | BK/WE/RD/G | Black |
569982 | 831208 | 12 | 12 | 65 | 1.14 | 3.30 | 26.14 | 951 | 10 | BK/WE/RD/G | Black |
598307 | 831408 | 12 | 14 | 65 | 1.14 | 3.30 | 26.29 | 1048 | 10 | BK/WE/RD/G | Black |
569983 | 832008 | 12 | 20 | 65 | 1.14 | 2.92 | 30.48 | 1397 | 10 | BK/WE/RD/G | Black |
569987 | 833708 | 12 | 37 | 65 | 1.14 | 3.30 | 39.01 | 2322 | 8 | BK/WE/RD/G | Black |
558103 | 830509 | 10 | 5 | 104 | 1.14 | 3.05 | 19.61 | 661 | 20 | BK/WE/RD/G | Black |
569979 | 830609 | 10 | 6 | 104 | 1.14 | 2.79 | 21.08 | 719 | 20 | BK/WE/RD/G | Black |
569980 | 830709 | 10 | 7 | 104 | 1.14 | 2.92 | 21.34 | 768 | 17 | BK/WE-BK/B | Black |
595662 | 831009 | 10 | 10 | 104 | 1.14 | 3.30 | 26.14 | 1094 | 12 | BK/WE/RD/G | Black |
570006 | 831209 | 10 | 12 | 104 | 1.14 | 3.30 | 27.10 | 1263 | 12 | BK/WE/RD/G | Black |
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
Color Code
# of Conductor | Color Sequence | Tracer | # of Conductor | Color Sequence | Tracer |
---|---|---|---|---|---|
1 | Black | 21 | Orange | Green | |
2 | White | 22 | Black | White/Red | |
3 | Red | 23 | White | Black/Red | |
4 | Green | 24 | Red | Black/White | |
5 | Orange | 25 | Green | Black/White | |
6 | Blue | 26 | Orange | Black/White | |
7 | White | Black | 27 | Blue | Black/White |
8 | Red | Black | 28 | Black | Red/Green |
9 | Green | Black | 29 | White | Red/Green |
10 | Orange | Black | 30 | Red | Black/Green |
11 | Blue | Black | 31 | Green | Black/Orange |
12 | Black | White | 32 | Orange | Black/Green |
13 | Red | White | 33 | Blue | White/Orange |
14 | Green | White | 34 | Black | White/Orange |
15 | Blue | White | 35 | White | Red/Orange |
16 | Black | Red | 36 | Orange | White/Blue |
17 | White | Red | 37 | White | Red/Blue |
18 | Orange | Red | 38 | Black | White/Green |
19 | Blue | Red | 39 | White | Black/Green |
20 | Red | Green | 40 | Red | White/Green |
Revision: 1.000.000
Updated On: Dec. 16, 2023, 11:32 p.m. UTC