SPEC 45360
CU 600/1000V XLPE Insulation PVC AIA PVC Jacket XHHW-2. Teck - CT Rated -Sunlight Resistant - For Direct Burial - Silicone Free
{SQMTR_DUAL} SOUTHWIRE{R} {CSA} LL90458 3/C XXX AWG (XX{mm2}) CU TECK 90 XLPE -40{D}C FT4 AG14 SUN. RES. 90{D}C 1000V HL --- {UL} E96627 TYPE MC XLPE 600V SUN. RES. DIRECT BURIAL 90{D}C --- {NOM}-ANCE Tipo MC XHHW-2 CT FT4 600V o 1000V 90{D}C USA
Construction:
- Conductor:Class B stranded copper, compressed, in accordance with ASTM B3 and B8. Sizes #1 to 4/0 are combination unilay-stranded copper conductors in accordance with ASTM B787.
- Insulation:Cross-Linked Polyethylene (XLPE)
- Grounding Conductors:Uninsulated Class B stranded grounding conductor
- Binder:Mylar tape
- Inner Jacket:Black Polyvinyl Chloride (PVC)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black PVC (optional colours available)
Applications and Features:
For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.
- -40°C - CSA Cold Bend and Impact Temperature
- -40°C - Min. Installation Temperature
- 90°C - Max. Continuous Operating Temperature
Specifications:
Sample Print Legend:
{SQMTR_DUAL} SOUTHWIRE® {CSA} LL90458 3/C XXX AWG (XX{mm2}) CU TECK 90 XLPE -40°C FT4 AG14 SUN. RES. 90°C 1000V HL --- {UL} E96627 TYPE MC XLPE 600V SUN. RES. DIRECT BURIAL 90°C --- {NOM}-ANCE Tipo MC XHHW-2 CT FT4 600V o 1000V 90°C USA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Inner Jacket Thickness | Diameter Over Armor | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | ||
640853 | 8 | 3 | 7 | 0.141 | 45 | 1 x 10 | 50 | 0.846 | 55 | 0.956 | 186 | 490 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Amp | Amp | ||
640853 | 8 | 3 | 6.7 | 396 | 0.653 | 0.786 | 0.033 | 0.052 | 50 | 55 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.007
Updated On: May 8, 2024, 2 p.m. UTC