SPEC 44070
Southwire® Machine Flex® Hookup PVC
105ºC Dry. 60/75ºC Moisture Resistant. 600/1000 Volts. Flexible Stranded Tinned Copper Conductor. PVC lnsulation .
Construction:
- Conductor:Flexible stranded tinned copper per ASTM B33, ASTM B172, ASTM B173
- Insulation:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s Machine Flex® power cables are suited for use in wet and dry areas, conduits, ducts, troughs, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C for normal operation in wet and dry locations, 90°C for emergency overload, and 150°C for short circuit conditions. 1/0 AWG & larger rated for CT use.
Specifications:
AWM 1011/1028/1231/1344; AWG 8 AWM 1232/1283/1346/10269; AWG 6-2
AWM 1232/1284/1338/10269; AWG 1- 4/0 AWM 1284/1339/10269; Kcmil 250
Sample Print Legend:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | ||
F16502122C2 | 16 | 1 | 26 | 0.059 | 30 | 0.117 | 8 | 13 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | ||
F16502122C2 | 16 | 1 | 0.4 | 21 | 4.487 | 5.406 | 0.033 | - | - | 18 |
† Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.007
Updated On: Feb. 9, 2024, 11:25 a.m. UTC