SPEC 44100

1/C CU 2000V EPDM/CPE Type W RHH/RHW-2 Industrial Grade Cable 90°C

Flexible Copper Conductors, Ethylene Propylene Diene Monomer (EPDM) Insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket. Type RHH/RHW-2 90°C Wet and Dry

...

Construction:

  1. Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  2. Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation:Ethylene Propylene Diene Monomer (EPDM)
  4. Reinforcement Binder:Reinforcing twine.
  5. Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)

Applications and Features:

Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per NEC Article 400. Suitable for continuous submersion in water ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Approved for use per the NEC® as Type RHH/RHW-2 90°C wet or dry. Meets FT-1 and FT-5 Flame Tests.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1650 Standard for Portable Power Cable
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)
  • Sample Print Legend:

    AMERICAN MUSTANG # AWG 1/C TYPE W PORTABLE POWER CABLE 90°C - WET OR DRY 2000V OIL AND SUN. RES. RHH/ RHW-2 AIWTM (UL) P-136-35-MSHA cUL FT1/FT5 -40°C FOR HARD USAGE ONLY RoHS
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberCond. StrandsDiameter Over ConductorInsul. ThicknessDiameter Over InsulationApprox. ODApprox. Weight
    AWG/KcmilNo.No.inchmilinchinchlb/1000ft
    599664811680.157600.30.44140
    59971861650.184600.330.54200
    640807414270.240600.390.6280
    640810216510.320600.470.68380
    641392112240.362800.550.76500
    6413951/012590.385800.580.79560
    6413982/013240.42800.610.82670
    6413883/014180.47800.660.87810
    6414024/0120710.550800.730.94980
    64140525016080.605950.831.041160
    64140935018550.67950.891.11510
    641416500112210.858951.081.292080
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeCond. NumberDC Resistance @ 25°CAC Resistance @ 90°CMin Bending RadiusAllowable Ampacity In Air 60°C†Allowable Ampacity In Air 75°C†Allowable Ampacity In Air 90°C†
    AWG/KcmilNo.Ω/1000ftΩ/1000ftinchAmpAmpAmp
    599664810.650.823404855
    599718610.420.523556675
    640807410.260.334708495
    640810210.170.21496115130
    641392110.130.165107128145
    6413951/010.110.135126150170
    6413982/010.080.15144172195
    6413883/010.070.085167199225
    6414024/010.050.076192230260
    64140525010.040.066215257290
    64140935010.030.047259310350
    64141650010.020.038319381430
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2014 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    Revision: 3.0.00M